Product overview
Description
The VND5HV100AJ-E is a monolithic device made using STMicroelectronics VIPower technology, intended for driving resistive or inductive loads with one side connected to the ground. Active VCC pin voltage clamp protects the device against low energy spikes.
The device integrates an analog current sense, which delivers a current proportional to the load current.
Fault conditions such as overload, overtemperature, or short to VCC are reported via the current sense pin.
Output current limitation protects the device in overload conditions. The device latches off in case of overload or thermal shutdown.
The device is reset by a low level pass on the fault reset standby pin.
A permanent low level on the inputs and on the fault reset standby pins disables all outputs and sets the device in standby mode.
-
All features
- AEC-Q100 qualified
- General
- Very low standby current
- 3.0 V CMOS compatible input
- Optimized electromagnetic emission
- Very low electromagnetic susceptibility
- Compliant with European directive 2002/95/EC
- Fault reset standby pin (FR_Stby)
- Diagnostic functions
- Proportional load current sense
- High current sense precision for wide range currents
- Off-state open-load detection
- Output short to VCC detection
- Overload and short to ground latch-off
- Thermal shutdown latch-off
- Very low current sense leakage
- Protections
- Undervoltage shutdown
- Overvoltage clamp
- Load current limitation
- Self limiting of fast thermal transients
- Protection against loss of ground and loss of VCC
- Thermal shutdown
- Electrostatic discharge protection
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| VND5HV100AJTR-E | Active Product is in volume production. | PowerSSO 12 | Automotive | Ecopack2 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||
| VND5HV100AJTR-E | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
VND5HV100AJTR-E Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors