ST’s SPC5 lines of 32-bit MCUs dedicated to body and convenience applications are ideal for all designs requiring automotive quality, cost-effectiveness and power consumption optimization.

These MCUs include sophisticated power management features (Halt, Stop and Standby modes) that reduce system power consumption.

The latest products of the series combine Ethernet and ISO CAN FD communication interfaces with the latest Hardware Security Module (HSM) technology to ensure functional integrity of the car’s Electronic Control Units (ECUs) and protection against malicious attacks.

New SPC58 C Line

Built on the legacy of successful SPC56 MCUs in ST’s embedded 90 nm Flash technology, the new SPC58 product generation in 40 nm Flash technology offers the widest range of compatible and scalable devices from 512 Kbytes up to 6 Mbytes of Flash memory, combined with the latest communication interfaces including ISO CAN FD and Ethernet with Audio Video Bridging (AVB) capability. More

×
Product Tree Tools & Software Resources Support & Community
Featured Products



×