ST’s SPC5 Performance automotive MCUs offers advanced timers for real-time applications and complies with automotive safety integrity levels (up to ASIL-D) required in critical systems.
Designed to operate in harsh conditions, the SPC5 Performance MCUs support broad electrification solutions for battery management systems, brushless motors for powertrains, HVAC, and fuel pumps as well as engine management and transmission control systems.
- A selection of advanced timers including the powerful GTM (Generic Timer module), FlexPWM, enhanced Modular Input-Output System (eMIOS) and enhanced Time Processing Unit (eTPU).
- Safety compliant with strict automotive safety levels up to ISO 26262 ASIL-D.
- Rich ADC configuration including a wide range of Sigma-Delta analog converters as well as 12- and 10-bit SARs.
- High temperature support guaranteed up to 165 °C (TJ)
Use our online smart selector to quickly find the right 32-bit automotive microcontroller for your application.
PERFORMANCE SAFE MCUs
PERFORMANCE MCUs
Featured Videos
- SPC563M60L5 32-bit Power Architecture MCU for Automotive Powertrain Applications
- SPC563M64L5 32-bit Power Architecture MCU for Automotive Powertrain Applications
- SPC563M64L7 32-bit Power Architecture MCU for Automotive Powertrain Applications
- SPC570S50E3 32-bit Power Architecture MCU for Automotive Chassis and Safety Applications
- SPC570S40E1 32-bit Power Architecture MCU for Automotive Chassis and Safety Applications
- SPC570S40E3 32-bit Power Architecture MCU for Automotive Chassis and Safety Applications
- SPC570S50E1 32-bit Power Architecture MCU for Automotive Chassis and Safety Applications
- SPC564A80B4 32-bit Power Architecture MCU for Automotive Powertrain Applications
- SPC564A80L7 32-bit Power Architecture MCU for Automotive Powertrain Applications
- SPC564A70L7 32-bit Power Architecture MCU for Automotive Powertrain Applications
- SPC572L64E3 32-bit Power Architecture MCU for Automotive Powertrain Applications
- SPC572L64F2 32-bit Power Architecture MCU for Automotive Powertrain Applications
- SPC56AP60L3 32-bit Power Architecture MCU for Automotive Chassis and Safety Applications
- SPC56AP54L3 32-bit Power Architecture MCU for Automotive Chassis and Safety Applications
- SPC56AP60L5 32-bit Power Architecture MCU for Automotive Chassis and Safety Applications
- SPC574K72E5 32-bit Power Architecture MCU for Automotive Applications
- SPC574K72E7 32-bit Power Architecture MCU for Automotive Applications
- SPC574K70E7 32-bit Power Architecture MCU for Automotive Applications
- SPC574K70E5 32-bit Power Architecture MCU for Automotive Applications
- SPC58NE84E7 32-bit Power Architecture MCU for High Performance Applications
- SPC58NE84C3 32-bit Power Architecture MCU for High Performance Applications
- SPC58EE84E7 32-bit Power Architecture MCU for High Performance Applications
- SPC58NE80E7 32-bit Power Architecture MCU for High Performance Applications
- SPC58EE80E7 32-bit Power Architecture MCU for High Performance Applications
- SPC560P54L5 32-bit Power Architecture MCU for Automotive Chassis and Safety Applications
- SPC560P60L3 32-bit Power Architecture MCU for Automotive Chassis and Safety Applications
- SPC560P40L3 32-bit Power Architecture MCU for Automotive Chassis and Safety Applications
- SPC560P50L5 32-bit Power Architecture MCU for Automotive Chassis and Safety Applications
- SPC560P40L1 32-bit Power Architecture MCU for Automotive Chassis and Safety Applications
- SPC560P54L3 32-bit Power Architecture MCU for Automotive Chassis and Safety Applications
- SPC560P50L3 32-bit Power Architecture MCU for Automotive Chassis and Safety Applications
- SPC560P44L3 32-bit Power Architecture MCU for Automotive Chassis and Safety Applications
- SPC560P34L1 32-bit Power Architecture MCU for Automotive Chassis and Safety Applications
- SPC560P60L5 32-bit Power Architecture MCU for Automotive Chassis and Safety Applications
- SPC56EL60L3 32-bit Power Architecture MCU for Automotive Chassis and Safety Applications
- SPC56EL70L5 32-bit Power Architecture MCU for Automotive Chassis and Safety Applications
- SPC56EL54L5 32-bit Power Architecture MCU for Automotive Chassis and Safety Applications
- SPC564L54L5 32-bit Power Architecture MCU for Automotive Chassis and Safety Applications
- SPC56EL54L3 32-bit Power Architecture MCU for Automotive Chassis and Safety Applications
- SPC564L54L3 32-bit Power Architecture MCU for Automotive Chassis and Safety Applications
- SPC564L60L3 32-bit Power Architecture MCU for Automotive Chassis and Safety Applications
- SPC56EL60L5 32-bit Power Architecture MCU for Automotive Chassis and Safety Applications
- SPC564L60L5 32-bit Power Architecture MCU for Automotive Chassis and Safety Applications
- SPC564L70L5 32-bit Power Architecture MCU for Automotive Chassis and Safety Applications
- SPC56EL70L3 32-bit Power Architecture MCU for Automotive Chassis and Safety Applications
- SPC564L70L3 32-bit Power Architecture MCU for Automotive Chassis and Safety Applications
- SPC574S64E3 32-bit Power Architecture MCU for Automotive Chassis and Safety Applications
- SPC574S60E3 32-bit Power Architecture MCU for Automotive Chassis and Safety Applications
- SPC58NN84C3 32-bit Power Architecture MCU for High Performance Applications
- SPC58NN84E7 32-bit Power Architecture MCU for High Performance Applications