SPC560P60L3
Active
Education Design Win
32-bit Power Architecture MCU for Automotive Chassis and Safety Applications

Download datasheet

Product overview

Description

This 32-bit system-on-chip (SoC) automotive microcontroller family is the latest achievement in integrated automotive application controllers. It belongs to an expanding range of automotive-focused products designed to address chassis applications specifically the airbag application.

  • All features

    • 64 MHz, single issue, 32-bit CPU core complex (e200z0h)
      • Compliant with Power Architecture®embedded category
      • Variable Length Encoding (VLE)
    • Memory organizazion
      • Up to 1024 KB on-chip code Flash memory with additional 64 KB for EEPROM emulation (data flash), with ECC, with erase/program controller
      • Up to 80 KB on-chip SRAM with ECC
    • Fail safe protection
      • ECC protection on system SRAM and Flash
      • Safety port
      • SWT with servicing sequence pseudo-random generator
      • Power management
      • Non-maskable interrupt for both cores
      • Fault collection and control unit (FCCU)
      • Safe mode of system-on-chip (SoC)
      • Register protection scheme
    • Nexus®L2+ interface
    • Single 3.3 V or 5 V supply for I/Os and ADC
    • 2 on-platform peripherals set with 2 INTC
    • 16-channel eDMA controller with multiple transfer request sources
    • General purpose I/Os (80 GPIO + 26 GPI on LQFP144; 49 GPIO + 16 GPI on LQFP100)
    • 2 general purpose eTimer units
      • 6 timers, each with up/down count capabilities
      • 16-bit resolution, cascadable counters
      • Quadrature decode with rotation direction flag
      • Double buffer input capture and output compare
    • Communications interfaces
      • 2 LINFlex modules (LIN 2.1, 1 × Master/Slave, 1 × Master Only)
      • 5 DSPI modules with automatic chip select generation
      • 2 FlexCAN interfaces (2.0B Active) with 32 message buffers
      • 1 Safety port based on FlexCAN; usable as third CAN when not used as safety port
      • 1 FlexRay™ module (V2.1) with dual or single channel, 64 message buffers and up to 10 Mbit/s
    • 2 CRC units with three contexts and 3 hardwired polynomials(CRC8,CRC32 and CRC-16-CCITT)
    • 10-bit A/D converter
      • 27 input channels and pre-sampling feature
      • Conversion time < 1 μs including sampling time at full precision
      • Programmable cross triggering unit (CTU)
      • 4 analog watchdog with interrupt capability
    • On-chip CAN/UART Bootstrap loader with boot assist module (BAM)
    • Ambient temperature ranges: –40 to 125 °C or –40 to 105 °C

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SPC560P60L3

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
SPC560P60L3BEABR
Active
LQFP 100 14x14x1.4 mm Automotive Ecopack2 20 2014-01-01T00:00:00.000+01:00
SPC560P60L3CEFAR
Active
LQFP 100 14x14x1.4 mm Automotive Ecopack2 20 2014-01-01T00:00:00.000+01:00
SPC560P60L3CEFAY
Active
LQFP 100 14x14x1.4 mm Automotive Ecopack2 20 2014-01-01T00:00:00.000+01:00

SPC560P60L3BEABR

Package:

LQFP 100 14x14x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 100 14x14x1.4 mm

Grade

Automotive

RoHS Compliance Grade

Ecopack2

SPC560P60L3CEFAR

Package:

LQFP 100 14x14x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 100 14x14x1.4 mm

Grade

Automotive

RoHS Compliance Grade

Ecopack2

SPC560P60L3CEFAY

Package:

LQFP 100 14x14x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 100 14x14x1.4 mm

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
CPU Clock Frequency (MHz) (max)
Features set
Flash Size (kB) (Data)
min
max
SPC560P60L3CEFAR

Distributor availability of SPC560P60L3CEFAR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SPC560P60L3BEABR

Distributor availability of SPC560P60L3BEABR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SPC560P60L3CEFAY

Distributor availability of SPC560P60L3CEFAY

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SPC560P60L3CEFAR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SPC560P60L3CEFAR

Operating Temperature (°C)

Min:

Max:

CPU Clock Frequency (MHz) (max):

64

Features set:

-

Flash Size (kB) (Data):

64

Distributor Name

Distributor reported inventory date:

SPC560P60L3BEABR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SPC560P60L3BEABR

Operating Temperature (°C)

Min:

Max:

CPU Clock Frequency (MHz) (max):

64

Features set:

-

Flash Size (kB) (Data):

64

Distributor Name

Distributor reported inventory date:

SPC560P60L3CEFAY Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SPC560P60L3CEFAY

Operating Temperature (°C)

Min:

Max:

CPU Clock Frequency (MHz) (max):

64

Features set:

-

Flash Size (kB) (Data):

64

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors