SPC584B64E7
Active
Education Design Win
32-bit Power Architecture MCU for Automotive General Purpose Applications - Chorus family

Download datasheet

Product overview

  • All features

    • AEC-Q100 qualified
    • High performance e200z420
      • 32-bit Power Architecture technology CPU
      • Core frequency as high as 120 MHz
      • Variable Length Encoding (VLE)
    • 2112 KB (2048 KB code flash + 64 KB data flash) on-chip flash memory: supports read during program and erase operations, and multiple blocks allowing EEPROM emulation
    • 176 KB HSM dedicated flash memory (144 KB code + 32 KB data)
    • 128 KB on-chip general-purpose SRAM (in addition to 64 KB core local data RAM
    • Crossbar switch architecture for concurrent access to peripherals, Flash, or RAM from multiple bus masters with end-to-end ECC
    • Multi-channel direct memory access controller (eDMA) with 64 channels
    • 1 interrupt controller (INTC)
    • Comprehensive new generation ASIL-B safety concept
      • ASIL-B of ISO 26262
      • FCCU for collection and reaction to failure notifications
      • Memory Error Management Unit (MEMU) for collection and reporting of error events in memories
      • Cyclic redundancy check (CRC) unit
    • Enhanced low power support
      • Ultra low power STANDBY
      • Smart Wake-up Unit
      • Fast wake-up and execute from RAM
    • Enhanced modular IO subsystem (eMIOS): up to 64 timed I/O channels with 16-bit counter resolution
    • Body cross triggering unit (BCTU)
      • Triggers ADC conversions from any eMIOS channel
      • Triggers ADC conversions from up to 2 dedicated PIT_RTIs
    • Enhanced analog-to-digital converter system with:
      • 2 independent fast 12-bit SAR analog converters
      • 1 supervisor 12-bit SAR analog converter
      • 1 10-bit SAR analog converter with STDBY mode support
    • Communication interfaces
      • 1 Ethernet controller 10/100 Mbps, compliant IEEE 802.3-2008
      • 8 MCAN interfaces with advanced shared memory scheme and ISO CAN-FD support
      • 14 LINFlexD modules
      • 7 Deserial Serial Peripheral Interface (DSPI) modules
    • Dual phase-locked loops with stable clock domain for peripherals and FM modulation domain for computational shell
    • Nexus Development Interface (NDI) per IEEE-ISTO 5001-2003 standard, with some support for 2010 standard
    • Boot Assist Flash (BAF) supports factory programming using a serial bootload through the asynchronous CAN or LIN/UART
    • Junction temperature range -40 °C to 150 °C

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SPC584B64E7

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
SPC584B64E7EDC0X
Active
LQFP-EP 176 24x24x1.4 mm Automotive Safety Ecopack2 20 2018-09-01T00:00:00.000+02:00
SPC584B64E7EDC0Y
Active
LQFP-EP 176 24x24x1.4 mm Automotive Safety Ecopack2 20 2018-09-01T00:00:00.000+02:00

SPC584B64E7EDC0X

Package:

LQFP-EP 176 24x24x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP-EP 176 24x24x1.4 mm

Grade

Automotive Safety

RoHS Compliance Grade

Ecopack2

SPC584B64E7EDC0Y

Package:

LQFP-EP 176 24x24x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP-EP 176 24x24x1.4 mm

Grade

Automotive Safety

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
CPU Clock Frequency (MHz) (max)
Features set
Flash Size (kB) (Data)
min
max
SPC584B64E7EDC0Y

Distributor availability of SPC584B64E7EDC0Y

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SPC584B64E7EDC0X

Distributor availability of SPC584B64E7EDC0X

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SPC584B64E7EDC0Y Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SPC584B64E7EDC0Y

Operating Temperature (°C)

Min:

Max:

CPU Clock Frequency (MHz) (max):

120

Features set:

-

Flash Size (kB) (Data):

64

Distributor Name

Distributor reported inventory date:

SPC584B64E7EDC0X Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SPC584B64E7EDC0X

Operating Temperature (°C)

Min:

Max:

CPU Clock Frequency (MHz) (max):

120

Features set:

-

Flash Size (kB) (Data):

64

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors