Product overview
-
All features
- AEC-Q100 qualified
- High performance e200z4 triple core:
- 32-bit Power Architecture technology CPU
- Core frequency as high as 180 MHz
- Variable Length Encoding (VLE)
- Floating Point, End-to-End Error Correction
- 6582 KB (6144 KB code flash+ 256 KB data flash) on-chip flash memory:
- supports read during program and erase operations, and multiple blocks allowing EEPROM emulation
- Supports read while read between the two code Flash partitions.
- 608 KB on-chip general-purpose SRAM (in addition to 160 KB core local data RAM): 64KB in CPU_0, 64 KB in CPU_1 and 32 KB in CPU_2
- 182 KB HSM dedicated flash memory (144 KB code + 32 KB data)
- Multi-channel direct memory access controller (eDMA)
- one eDMA with 64 channels
- one eDMA with 32 channels
- 1 interrupt controller (INTC)
- Comprehensive new generation ASIL-D safety concept:
- ASIL-D of ISO 26262
- One CPU channel in lockstep
- Logic BIST
- FCCU for collection and reaction to failure notifications
- Memory BIST
- Cyclic redundancy check (CRC) unit
- Memory Error Management Unit (MEMU) for collection and reporting of error events in memories
- Crossbar switch architecture for concurrent access to peripherals, Flash, or RAM from multiple bus masters with end-to-end ECC
- Body cross triggering unit (BCTU)
- Triggers ADC conversions from any eMIOS channel
- Triggers ADC conversions from up to 2 dedicated PIT_RTIs
- Enhanced modular IO subsystem (eMIOS): up to 64 timed IO channels with 16-bit counter resolution
- Enhanced analog-to-digital converter system with:
- 4 independent fast 12-bit SAR analog converters
- One supervisor 12-bit SAR analog converter
- One standby 10-bit SAR analog converter
- Communication interfaces:
- 18 LINFlexD modules
- 10 deserial serial peripheral interface (DSPI) modules
- 8 MCAN interfaces with advanced shared memory scheme and ISO CAN-FD support
- Dual-channel FlexRay controller
- Two independent Ethernet controllers 10/100Mbps compliant IEEE 802.3-2008
- Low power capabilities
- Versatile low power modes
- Ultra low power standby with RTC
- Smart Wake-up Unit for contact monitoring
- Fast wakeup schemes
- Dual phase-locked loops with stable clock domain for peripherals and FM modulation domain for computational shell
- Nexus development interface (NDI) per IEEEISTO 5001-2003 standard, with some support for 2010 standard
- Boot assist Flash (BAF) supports factory programming using a serial bootload through the asynchronous CAN or LIN/UART
- Junction temperature range -40 °C to 150 °C
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| SPC58EG80E5FEC0X | Active Product is in volume production. | TQFP 144 20x20x1.0 | Automotive Safety | Ecopack2 | 20 | 2018-09-01T00:00:00.000+02:00 | |
| SPC58EG80E5P0H0Y | Active Product is in volume production. | TQFP 144 20x20x1.0 | Automotive Safety | Ecopack2 | 20 | 2018-09-01T00:00:00.000+02:00 | |
| SPC58EG80E5PEC0X | Active Product is in volume production. | TQFP 144 20x20x1.0 | Automotive Safety | Ecopack2 | 20 | 2018-09-01T00:00:00.000+02:00 | |
| SPC58EG80E5QEC0X | Active Product is in volume production. | TQFP 144 20x20x1.0 | Automotive Safety | Ecopack2 | 20 | 2018-09-01T00:00:00.000+02:00 | |
| SPC58EG80E5QEH0Y | Active Product is in volume production. | TQFP 144 20x20x1.0 | Automotive Safety | Ecopack2 | 20 | 2018-09-01T00:00:00.000+02:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | CPU Clock Frequency (MHz) (max) | Features set | Flash Size (kB) (Data) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||||
| SPC58EG80E5QEH0Y | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
| SPC58EG80E5PEC0X | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
| SPC58EG80E5QEC0X | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
| SPC58EG80E5P0H0Y | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
| SPC58EG80E5FEC0X | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
SPC58EG80E5QEH0Y Active
SPC58EG80E5PEC0X Active
SPC58EG80E5QEC0X Active
SPC58EG80E5P0H0Y Active
SPC58EG80E5FEC0X Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors