SR6P3EC4
Target
Design Win
Stellar SR6 P3E line - 32-bit Arm® Cortex®R52+ automotive integration MCU 4® Cortex®R52+ cores, 19.5 MB xMemory, 1.8 MB RAM, with embedded virtualization, safety, and security

Download databrief

Product overview

Description

Stellar integration MCUs are designed to meet the requirements of domain controllers and ECUs with high integration, as required in the architectures of connected, updatable, automated, and electrified cars. They have superior real-time and safe performance (with the highest ASIL-D capability). Bringing hardware-based virtualization technology to MCUs, they ease the development and integration of multiple-source software on the same hardware while maximizing the resulting software performance. They offer high-efficiency OTA reprogramming capability with fast new image download and activation. They also provide high-speed security cryptographic services, for instance for network authentication.

  • All features

    • Highlights
      • AEC-Q100 qualified
      • SR6 integration MCUs:
        • Have superior real-time and safe performance (with highest ASIL-D capability)
        • Bring hardware-based virtualization technology to MCUs for simplified multiple software integrations at optimized performance
        • Have built-in no downtime OTA reprogramming capability (with built-in dual-image mechanism)
        • Offer high-speed security cryptographic services, for example for network authentication
    • Cores and accelerators
      • 4 × 32-bit Cortex®‑R52+ cores (2 in split-lock configuration):
        • Configurable as either 4 cores (2 of them in lockstep configuration) or 3 cores (all of them in lockstep configuration)
        • Arm® v8-R compliant
        • Single precision floating-point unit (FPU)
        • New privilege level for real-time virtualization
        • Up to 500 MHz
      • 1 Cortex®‑M4 multipurpose accelerator running at up to 200 MHz, in lockstep configuration
      • 4 eDMA engines
    • Neural processing unit
      • Neural ART Accelerator™ 11
      • Energy efficient NPU capable of accelerating a wide range of neural network models
    • Memories
      • xMemory: up to 19.5 MB extensible on-chip nonvolatile memory (NVM) depending on ordered part number:
        • PCM (phase-change memory) as nonvolatile memory
        • Up to 19 MB code NVM, with A/B swap OTA mechanism (up to 2× 9.5 MB)
        • 512 KB HSM-dedicated code NVM
      • 384 KB data NVM (256 KB + 128 KB dedicated to HSM)
      • Up to 1792 KB on-chip general-purpose SRAM
    • Security: 2nd generation hardware security module
      • Cybersecurity: ISO/SAE 21434 compliance (refer to the cybersecurity reference manual for details)
      • On-chip high-performance security module with full support for e-safety vehicle intrusion protected applications (EVITA)
      • Symmetric and asymmetric cryptography processor
      • High-performance lock-stepped AES-light security subsystem for fast ASIL-D cryptographic services
    • Safety: comprehensive new-generation ASIL-D safety concept
      • New state-of-the-art safety measures at all levels of the architecture for most efficient implementation of ISO 26262 ASIL-D functionalities
      • Complete hardware virtualization architecture built on Cortex®‑R52+ new privilege mode (best-in-class software isolation, real-time support for multiple virtual machines/applications)
    • Device standby/low-power modes
      • Versatile low-power modes
      • Ultra-low power: standby mode for lowest quiescent current with optimized active subsystem (for example standby RAM) and wake-up capability
      • Smart low-power: smart power mode with Cortex®‑M4 subsystem, extended communications interfaces, and ADC peripheral
    • Peripheral, I/O, and communication interfaces
      • 8 LINFlexD modules
      • 1 dual-channel FlexRay controller
      • 10 queued serial peripheral interface (SPIQ) modules
      • 2 microsecond channels (MSC)
      • 2 I²C interfaces
      • 2 SENT modules (10 channels each)
      • 2 PSI5 modules (1 channel each)
      • Enhanced analog-to-digital converter system with:
        • 12 separate 12-bit SAR analog converters (including one supervisor/safety ADC).
        • 4 separate 9-bit SAR analog converters (2 channels each) with fast comparator mode
        • 1× 9-bit SAR analog converter for device standby/low-power mode
        • 10 separate 16-bit sigma-delta analog converters with embedded DSP processor on each SDADC
        • Enhanced interconnection with GTM timer for autonomous ADC/GTM subsystem operation
      • Advanced timed I/O capability:
        • Generic timer module (GTM4134)
        • High-resolution timer
      • Communication interfaces:
        • One 10/100/1000 Mbit/s Ethernet controller compliant with IEEE 802.3-2008: IPv4 and IPv6 checksum modules, AVB, VLAN, and optionally supporting 10BASE-T1S with the OPEN Alliance 3-pin (OA3p) interface (depending on the ordered part number)
        • 8 modular controller area network (MCAN) modules, supporting CAN classic and CAN FD®
        • 2 XS_CAN modules supporting CAN classic, CAN FD® and CAN XL®

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SR6P3EC4

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
SR6P3EC4XMC5FX0R
Target
FPBGA 17X17X1.8 292 B0.55 P0.8 Automotive Safety Cybersecurity Ecopack2

SR6P3EC4XMC5FX0R

Package:

FPBGA 17X17X1.8 292 B0.55 P0.8

Material Declaration**:

Marketing Status

Target

Package

FPBGA 17X17X1.8 292 B0.55 P0.8

Grade

Automotive Safety Cybersecurity

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
CPU Clock Frequency (MHz) (max)
Flash Size (kB) (Data)
min
max
SR6P3EC4XMC5FX0R

Distributor availability of SR6P3EC4XMC5FX0R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SR6P3EC4XMC5FX0R Target

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SR6P3EC4XMC5FX0R

Operating Temperature (°C)

Min:

Max:

CPU Clock Frequency (MHz) (max):

500

Flash Size (kB) (Data):

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors

Stellar P3E, the first automotive MCU with an embedded NPU accelerator