Product overview
Description
The BAS70 series uses 70 V Schottky barrier diodes packaged in SOD-123, SOD-323, SOD-523, SOT-23, SOT-323, SOT-323-6L or SOT-666. These diodes are specially suited for signal detection and temperature compensation in RF applications.
-
All features
- Low resistance and inductance
- Very low conduction losses
- Low forward and reverse recovery times
- Negligible switching losses
- Low capacitance diode
- Surface mount device
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
SPICE models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 8.0 | 07 Dec 2021 | 07 Dec 2021 |
SIMPLIS models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 23 May 2025 | 23 May 2025 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| BAS70-04FILM | Active Product is in volume production. | SOT23 | Industrial | Ecopack2 | - | - | |
| BAS70-04WFILM | Active Product is in volume production. | SOT-323 | Industrial | Ecopack2 | - | - | |
| BAS70-05WFILM | Active Product is in volume production. | SOT-323 | Industrial | Ecopack2 | - | - | |
| BAS70JFILM | Active Product is in volume production. | SOD323 | Industrial | Ecopack2 | - | - | |
| BAS70KFILM | Active Product is in volume production. | SOD-523 | Industrial | Ecopack2 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Junction Temperature (°C) (max) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BAS70-04WFILM | | | distributors No availability of distributors reported, please contact our sales office |
| ||||||||||
| BAS70-04FILM | | | distributors No availability of distributors reported, please contact our sales office |
| ||||||||||
| BAS70-05WFILM | | | distributors No availability of distributors reported, please contact our sales office |
| ||||||||||
| BAS70JFILM | | | distributors No availability of distributors reported, please contact our sales office |
| ||||||||||
| BAS70KFILM | | | distributors No availability of distributors reported, please contact our sales office |
|
BAS70-04WFILM Active
BAS70-04FILM Active
BAS70-05WFILM Active
BAS70JFILM Active
BAS70KFILM Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors