STBR3008-Y
Active
Design Win
Automotive 800 V, 30 A Bridge Rectifier Diode

Download datasheet

Product overview

Description

The high quality design of this diode has produced a device with consistently reproducible characteristics and intrinsic ruggedness. These characteristics make it ideal for heavy duty applications that demand long term reliability like automotive applications.

Thanks to its ultra-low conduction losses, the STBR3008-Y is especially suitable for use as input bridge diode in battery chargers or charging stations.

  • All features

    • AEC-Q101 qualified
    • Ultra low conduction losses
    • Ultra-low reverse losses
    • High junction temperature capability (+175 °C)
    • VRRM guaranteed from -40 to +175 °C
    • D2PAK HV creepage distance (anode to cathode) = 5.38 mm min. (with topcoating)
    • PPAP capable
    • ECOPACK2 compliant for DO-247
    • ECOPACK1 compliant for D2PAK HV

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STBR3008-Y

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STBR3008G2Y-TR
Active
H2PAK-2 Automotive Ecopack1 (*) - -
STBR3008WY
Active
DO-247 Automotive Ecopack2 - -

STBR3008G2Y-TR

Package:

H2PAK-2

Material Declaration**:

PDF XML

Marketing Status

Active

Package

H2PAK-2

Grade

Automotive

RoHS Compliance Grade

Ecopack1 (*)

STBR3008WY

Package:

DO-247

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DO-247

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
ESample Export Flag
EStore Flag
ESample Max Qty
EStore Min Order Qty (min)
Junction Temperature (°C) (max)
STBR3008WY

Distributor availability of STBR3008WY

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STBR3008G2Y-TR

Distributor availability of STBR3008G2Y-TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STBR3008WY Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STBR3008WY

ESample Export Flag:

true

EStore Flag:

false

ESample Max Qty:

-

EStore Min Order Qty (min):

1

Junction Temperature (°C) (max):

175

Distributor Name

Distributor reported inventory date:

STBR3008G2Y-TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STBR3008G2Y-TR

ESample Export Flag:

true

EStore Flag:

false

ESample Max Qty:

-

EStore Min Order Qty (min):

1

Junction Temperature (°C) (max):

175

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors