Loading spinner

STM32CubeWL3

Active
Design Win

STM32Cube MCU Package for STM32WL3 series (HAL, Low-Layer APIs and CMSIS, File system, RTOS, LPWAN stack - and examples running on ST boards)

Get Software Download databrief

Product overview

Description

STM32Cube is an STMicroelectronics original initiative to improve designer productivity significantly by reducing development effort, time, and cost. STM32Cube covers the whole STM32 portfolio.

STM32Cube includes STM32CubeMX, a graphical software configuration tool that allows the generation of C initialization code using graphical wizards.

It also comprises the STM32CubeWL3 MCU Package, composed of the STM32Cube hardware abstraction layer (HAL) and the low-layer (LL) APIs, a consistent set of middleware components such as Sigfox™ binary libraries with a complete set of APIs, wM-Bus middleware implementing the physical and data link layers, FreeRTOS™ kernel, and FatFS generic file system module.

The STM32CubeWL3 gathers in one single package all generic embedded software components required to develop an application on STM32WL3x product line microcontrollers.

Additional sub-GHz radio demonstrations are also provided to show more complex and advanced scenarios such as low-power manager integration.

  • All features

    • Software package supporting the STM32WL3x product line microcontrollers
    • Sub-GHz radio proprietary driver and examples
    • Sigfox™ binary libraries, APIs, and demonstration applications
    • wM-Bus middleware with physical and data link layers
    • CMSIS files
    • Low-layer and hardware abstraction layer peripheral drivers and related examples
    • Support for the Nucleo boards

Get Software

STMicroelectronics recommends always keeping your software up to date