STSW-IPS16X
Active
Design Win
STSW-IPS16X GUI for STEVAL-IFP028V1 and STEVAL-IFP034V1

Get Software Download databrief

Product overview

Description

The STSW-IPS16X GUI is designed to facilitate control of the STEVAL-IFP028V1 and STEVAL-IFP034V1 through the STEVAL-PCC009V2 (sold separately).

The GUI offers two main driving modes: Steady State and PWM.

The Steady State driving mode allows the static setting of the output stage ON (= VCC) or OFF (= GND) of the STEVAL-IFP028V1 or STEVAL-IFP034V1.

The PWM driving mode allows the setting of the switching mode of the output stage. You can set both the switching frequency (≥ 2KHz, with 1 kHz step minimum) and the duty cycle (0% to 100%).

The GUI also signals the status (ON = RED LED active) of the diagnostic pin.

STSW-IPS16X is available free of charge from www.st.com.

  • All features

    • Complete software to control the evaluation board through the STEVAL-PCC009V2 (sold separately)
    • Self board identification
    • Steady state and PWM output driving modes
    • Configurable frequency and duty cycle in PWM output driving mode
    • Fault detection

Get Software