STSW-OUT7G4
Active
Design Win
Demonstration firmware for NUCLEO-G431RB enabling STSW-IFAPGUI on X-NUCLEO-OUT07A1 expansion board

Get Software Download databrief

Product overview

Description

The STSW-OUT7G4 firmware runs on the NUCLEO-G431RB development board and allows the control of the X-NUCLEO-OUT07A1 expansion board using the STSW-IFAPGUI graphical user interface.

The STSW-OUT7G4 contains the software routines that enable the USB-based communication between NUCLEO-G431RB and the system where STSW-IFAPGUI runs, and the control of the X-NUCLEO-OUT07A1.

The firmware can control a single expansion board X-NUCLEO-OUT07A1.

The STSW-IFAPGUI is based on a common engine and several plug-ins designed to communicate through USB connection with the application layer running on the NUCLEO-G431RB development board stacked with the expansion board.

  • All features

    • Full control of the X-NUCLEO-OUT07A1 expansion board via the STSW-IFAPGUI graphical user interface
    • Control of:
      • Output channel switching frequency and duty cycle configuration
      • Visualization of diagnostic signals (common open load diagnostic, common thermal shutdown and overload diagnostic and per-channel thermal shutdown diagnostic)

Get Software