STSW-USBPD45CFW
Active
Design Win
SW package for STEVAL-USBPD45C 45 W USB Type-C™ Power Delivery adapter

Get Software Download databrief

Product overview

Description

The STSW-USBPD45CFW software package is designed to support the STEVAL-USBPD45C 45 W USB Type-C Power Delivery adapter reference design.

It contains the binary file of the demo application example for the reference design to function as a 45 W AC-DC adapter (in the USB Power Delivery provider role), and implement adaptive synchronous rectification algorithm.

The application firmware enables the reference design to deliver 5 V, 9 V and 15 V output voltage profiles with a maximum current up to 3.0 A, according to the USB Power Delivery specification.

The firmware also monitors the adapter reference design output current for overcurrent and short-circuit conditions.

The software implements the certified X-CUBE-USB-PD software running on the STM32F051K8 high performance 32-bit ARM® Cortex®-M0 MCU.

The STUSB1602A USB controller and X-CUBE-USB-PD software library running on STM32 microcontroller are USB Power Delivery specification rev 3.0 certified.

  • All features

    • Software package with the binary of the application example for the STEVAL-USBPD45C 45 W USB Type-C™ Power Delivery adapter.
    • The application firmware is based on the certified X-CUBE-USB-PD software designed for the ARM® 32-bit Cortex®-M0 STM32F051 MCU and the PD3.0 certified STUSB1602A Type-C controller.

Get Software