Loading spinner

X-LINUX-IGWWSN1

Active
Design Win

Industrial WSN edge gateway Expansion Package for STM32 MPU OpenSTLinux

Get Software Download databrief

Product overview

Description

X-LINUX-IGWWSN1 is an industrial edge gateway software package for wireless sensor networks (WSN). It allows you to connect sensor nodes, such as the STEVAL-PROTEUS1 kit, transmit preprocessed data to Microsoft Azure® IoT Central cloud and receive commands.

It fully supports Azure® device management primitives and includes a complete Industrial IoT Edge Gateway to route data from a ZigBee Mesh Network to the Cloud preprocessing real-time data and taking decision on-premise.

This software can be used to accelerate the development of sensor-to-cloud applications for a broad range of industrial use cases.

X-LINUX-IGWWSN1 includes dashboards to retrieve meaningful sensor data on Microsoft Azure®.

The software is developed for the STM32MP257F-EV1 board with OpenSTLinux (OSTL) and is compatible with the STEVAL-PROTEUS1 evaluation board used as wireless sensor node.

The X-LINUX-AZURE expansion package is mandatory to support the Microsoft Azure® IoT Edge framework.

  • All features

    • Software package for edge gateway solution connecting sensor or actuator nodes to Microsoft Azure IoT
    • Industrial IoT Edge Gateway application on OpenSTLinux for STM32MP257F-EV1 and X-LINUX-AZURE
    • The WSN (wireless sensor network) nodes are made of 2 or more STEVAL-PROTEUS1 evaluation kit
    • Docker container technology in the STM32MPU
    • Easy portability across different microprocessor unit (MPU) families and Linux platforms with OSTL/Open ST Linux and Microsoft Azure® IoT Edge available

Get Software