Product overview
Description
The STEVAL-PMIC2LKV1 is a power evaluation kit made by two components:
- STEVAL-PMIC2LM1A evaluation board.
- STEVAL-USBDNGV1 USB dongle.
The STEVAL-PMIC2LM1A is a power management IC evaluation board for the highly integrated STPMIC2L, which is designed to manage the power requirements of the core, memory, interfaces of the STM32MP2x series MPU, and other application microprocessors.
The USB dongle which provides I²C access to the configuration registers of the STPMIC2L device, where voltage settings, power sequences, protection thresholds, and other parameters can be set.
The evaluation board includes header connectors for external access to the embedded regulators and switches in the device, as well as internal routing via jumpers to satisfy any physical configuration requirements.
The passive components on the board are chosen for optimal performance across most use conditions, and three push buttons and digital I/Os allow triggering of the digital controls of the device.
-
All features
- Input voltage ranges from 2.8 V to 5.5 V
- 3 buck converters with adaptive constant on-time (COT) topology
- 2 MHz switching frequency
- Selectable forced PWM
- Spread spectrum function
- Phase shift synchronization
- 5 adjustable general purpose LDOs
- 1 LDO configurable as:
- Sink-source mode for DDR4 termination
- Adjustable output (normal mode) for general purpose use
- 5 GPO output control for external command
- User programmable non-volatile memory (NVM), enabling scalability to support a wide range of applications
- Immediate output alternate settings toggle by dedicated power control pins
- Programmable output voltages Turn ON/OFF sequences
- I²C and digital IO control interface
- Advanced customizable safety managements
- WFQFN 40 L (5.0 x 5.0 x 1.0 mm)
- Typical applications:
- Power management for embedded microprocessor units, wearable and IoT, portable device, man-machine interfaces, smart home, power management unit companion chip of the STM32MP2x MPU
You might also like...
Recommended for you
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | |
|---|---|---|---|---|---|
| ZIP | 1.0 | 21 Nov 2025 | 21 Nov 2025 |
Bill of Materials (1)
| Resource title | Version | Latest update | Actions | Options | |
|---|---|---|---|---|---|
| 1.0 | 21 Nov 2025 | 21 Nov 2025 |
Schematic Pack (1)
| Resource title | Version | Latest update | Actions | Options | |
|---|---|---|---|---|---|
| 1.0 | 21 Nov 2025 | 21 Nov 2025 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| STEVAL-PMIC2LKV1 | Active Product is in volume production. | CARD | Industrial | Ecopack2 | Yes | - | - | |
STEVAL-PMIC2LKV1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | Board production status | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-PMIC2LKV1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
STEVAL-PMIC2LKV1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors