AEK-CON-5SLOTS1
NRND
Design Win
5-slot AutoDevKit connector board

Download databrief

Product overview

Description

AutoDevKit allows you to save time an effort when prototyping concepts or designs for complex automotive applications by generating custom firmware code and pin-assignments across a suite of functional boards, using SPC5-Studio as your integrated development environment (IDE).

The AEK-CON-5SLOTS1 interface board provides a set of 4x37 extension connectors that allow you to reconfigure the pin assignments for ADC, LIN, Timers, DSPI, GPIO, and other standard peripherals on the SPC5x Discovery control board connector for compatibility with AutoDevKit functional boards with different connector pin assignments.

  • All features

    • Fast and easy extension of 4x37 connector on SPC5x discovery boards
    • Single female connector to plug the board onto an SPC5x 4x37 connector
    • Two male connectors with same outputs as 4x37 connector
    • Two configurable male connectors 4x37 whose pins can be reassigned to connect different functional boards
    • Additional ground and 5V pins
    • Bare section available on the board for specific application purposes
    • Female-to-female jump wire set included
    • Part of the AutoDevKit initiative

You might also like...

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
AEK-CON-5SLOTS1
NRND
CARD Industrial Ecopack2 Yes - -

AEK-CON-5SLOTS1

Package:

CARD

Material Declaration**:

Marketing Status

NRND

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
AEK-CON-5SLOTS1

Distributor availability of AEK-CON-5SLOTS1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

AEK-CON-5SLOTS1 NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

AEK-CON-5SLOTS1

Supplier:

ST

Core Product:

-

Get board from partner:

-

Third Party link:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors