AEK-MOT-SM81M1
NRND
Design Win
Stepper motor driver evaluation board based on the L99SM81V for automotive applications

Download databrief

Product overview

Description

The AEK-MOT-SM81M1 evaluation board is designed to drive a bipolar stepper motor in micro-stepping mode, with coil voltage monitoring for stall detection.

This application board features the automotive-grade L99SM81V stepper motor driver with embedded power MOSFETs and a comprehensive set of I/Os for MCU control and feedback signaling using SPI communication through a 12-pin male connector or two 5-pin connectors on the board.

The board is developed as part of the AutoDevKit initiative, and evaluation firmware is available for suitable microcontrollers such as the automotive-grade SPC5 series MCU on the AEK-MCU-C4MLIT1 control board.

  • All features

    • Board functionality based on L99SM81V programmable stepper motor driver for automotive applications:
      • with micro-stepping and hold functions
      • BEMF monitoring for stall detection
      • programmable configuration via SPI
      • 5 V internal linear voltage regulator (output available on board connector)
    • Board reverse battery protection with STD95N4F3 MOSFET, which can be substituted with two optionally mounted diodes and a jumper
    • Input operating voltage range from 6 V to 28 V
    • Output current up to 1.35 A
    • Board size: 65 mm length x 81 mm width x 11 mm maximum component height
    • WEEE and RoHS compliant
    • All ST components are qualified Automotive grade
    • Part of the AutoDevKit™ initiative
    • Applications: automotive bipolar stepper motor

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
AEK-MOT-SM81M1
NRND
Ecopack2 Yes - -

AEK-MOT-SM81M1

Package:

Ecopack2

Material Declaration**:

Marketing Status

NRND

RoHS Compliance Grade

Ecopack2

WEEE Compliant

Yes

Longevity Commitment

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
AEK-MOT-SM81M1

Distributor availability of AEK-MOT-SM81M1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

AEK-MOT-SM81M1 NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

AEK-MOT-SM81M1

Supplier:

ST

Core Product:

L99SM81V

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors