B-G564E-MC1S
Active
Design Win
Discovery kit with STM32G564xx MCU

Download databrief Order Direct

Product overview

Description

The B‑G564E‑MC1S Discovery kit is part of the motor control development platform supporting ZeST and HSO algorithms. The B‑G564E‑MC1S is a control board with the STM32G564QET3 microcontroller in the ZeST Discovery pack and works together with a power board such as STEVAL-LVLP01, an optional adaptor board such as B-ZEST-ADAPT1, and an accessory package such as B-MOTOR-PMSMA1. The B‑G564E‑MC1S Discovery kit integrates two terminal block connectors for easy evaluation of the POSENC feature.

The B‑G564E‑MC1S Discovery kit is connected to the power or adaptor board through an embedded motor control V2 connector. It can also support motor driver expansion boards such as X-NUCLEO-IHM07M1, X-NUCLEO-IHM08M1, X-NUCLEO-IHM09M1, X-NUCLEO-IHM09M2, and X-NUCLEO-IHM16M1 via the ST morpho connector.

The B‑G564E‑MC1S Discovery kit enables two POSENC functions that interface with EnDat 3 and HIPERFACE DSL® protocols in 2-wire and 4-wire modes, with onboard RS-485 transceivers, and associated circuitry.

STLINK-V3EC is integrated into the board, as an embedded in-circuit debugger and programmer for the STM32 MCU and the USB Virtual COM port bridge.

The STM32 ZeST algorithm is available for selected users only.

  • All features

    • STM32G564QET3 microcontroller based on the Arm® Cortex®‑M33 core, featuring 512 Kbytes of flash memory and 112 Kbytes of SRAM, in an LQFP128 package
    • Three user LEDs
    • Three push-buttons (user/tamper, reset, and boot mode)
    • Potentiometer for ADC
    • Board connectors:
      • STLINK-V3EC USB Type-C® connector
      • Motor control V2 connector
      • Position encoder interface with two POSENC terminal blocks for EnDat 3 and HIPERFACE DSL® protocols
      • STDC14 and USART debug port
      • ST morpho motor control
    • Flexible power-supply options: 5 V from motor control V2 connector, STLINK-V3EC USB Type-C® VBUS, or 5 V external source from ST morpho connector
    • On-board STLINK-V3EC debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
    • Comprehensive free software libraries and examples available with the STM32CubeG5 MCU Package
    • Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE
    • Part of STM32 motor control ecosystem with X-CUBE-MCSDK motor project configuration tool
    • STM32 ZeST algorithm available for selected users only

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
B-G564E-MC1S
Active
Ecopack1 - -

B-G564E-MC1S

Package:

Ecopack1

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack1

Longevity Commitment

-

Longevity Starting Date

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Specific features
WEEE Compliant
Core Product
B-G564E-MC1S

Distributor availability of B-G564E-MC1S

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

B-G564E-MC1S Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

B-G564E-MC1S

Supplier:

ST

Specific features:

-

WEEE Compliant:

true

Core Product:

STM32G564QE

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors