Product overview
Key Benefits
Add-serial memories on Nucleo as you would add a SSD Drive on your laptop motherboard.
Description
B-M2MEM-PACK1 is a serial memory pack containing five different nonvolatile serial memory add-on boards. These boards can be connected to specific Nucleo-144 boards using the M.2 Key A serial memory connector and allow the development of applications requiring an external flash memory.
The boards contain serial flash memories from different memory vendors, covering a wide range of operating voltages and maximum clock frequencies. They offer multiple serial bus schemes and memory interfaces.
Each board offers a red and green LED light, an I2C identification EEPROM for software detection, and one serial flash memory IC. The latter is powered by an LDO, controlled by the MCU of the connected Nucleo-144 board.
All boards contain empty sockets for customization in 8-pin SOP or 24-pin BGA device footprints.
-
All features
- Five different add-on boards
- Multiple memory vendors
- Different operating voltages and clock frequencies
- Multiple serial bus schemes and memory interfaces
- Each board offers:
- One serial memory IC powered by an MCU-controlled LDO
- I2C identification EEPROM
- One red and green LED
- Empty sockets for customization in 8-pin SOP or 24-pin BGA device footprints
- M.2 Key A serial memory connector
Recommended Tools & Software
All tools & software
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Product Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 07 Jan 2026 | 07 Jan 2026 |
Technical Notes & Articles (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 14 Jan 2026 | 14 Jan 2026 |
User Manuals (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 26 Jan 2026 | 26 Jan 2026 |
Wiki (3)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| HTML | 1.0 | | ||||
| HTML | 1.0 | | ||||
| HTML | 1.0 | |
Presentations (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 11 Aug 2025 | 11 Aug 2025 |
License Agreement (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 5.0 | 21 Sep 2016 | 21 Sep 2016 |
Evaluation Board Terms of Use (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 2.0 | 15 Jan 2025 | 15 Jan 2025 |
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (4)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 10 Nov 2025 | 10 Nov 2025 | |||
| ZIP | 1.0 | 10 Nov 2025 | 10 Nov 2025 | |||
| ZIP | 1.0 | 10 Nov 2025 | 10 Nov 2025 | |||
| ZIP | 1.0 | 10 Nov 2025 | 10 Nov 2025 |
Bill of Materials (2)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 10 Nov 2025 | 10 Nov 2025 | |||
| ZIP | 1.0 | 10 Nov 2025 | 10 Nov 2025 |
Schematic Pack (5)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 10 Nov 2025 | 10 Nov 2025 | ||||
| 1.0 | 10 Nov 2025 | 10 Nov 2025 | ||||
| 1.0 | 10 Nov 2025 | 10 Nov 2025 | ||||
| 1.0 | 10 Nov 2025 | 10 Nov 2025 | ||||
| 1.0 | 10 Nov 2025 | 10 Nov 2025 |
Quality and Reliability
| Part Number | Marketing Status | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|
| B-M2MEM-PACK1 | Active Product is in volume production. | Ecopack1 | - | - | |
B-M2MEM-PACK1
Package:
Ecopack1Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Specific features | WEEE Compliant | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| B-M2MEM-PACK1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
B-M2MEM-PACK1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors