Product overview
Description
The B-WBA5M-WPAN connectivity expansion board provides an affordable and flexible way for users to try out new concepts and build prototypes with the STM32WBA5MMGH6 module.
The B-WBA5M-WPAN product requires a separate probe for programming and debugging. The STLINK-V3SET debugger can be connected through an STDC14 cable.
The B-WBA5M-WPAN connectivity expansion board integrates a USB Type-C® connector for power only.
The B-WBA5M-WPAN connectivity expansion board integrates an M.2 E‑Key connector, turning it into an M.2 E‑Key daughterboard providing a Bluetooth® LE and IEEE 802.15.4 interface to a host board including an M.2 E‑Key host connector.
The M.2 E‑Key connector follows the PCI-SIG standard and provides UART, SPI, I2C, and SAI interfaces for communication with the host.
The B-WBA5M-WPAN product includes the comprehensive STM32WBA software HAL library and various packaged software examples with the STM32CubeWBA MCU Package.
-
All features
- STM32WBA connectivity expansion board embedding an STM32WBA5MMG module including:
- Ultralow power Arm® Cortex®‑M33 core‑based STM32WBA55UG microcontroller, AES‑256, featuring 1 Mbyte of flash memory and 128 Kbytes of SRAM, including 64 Kbytes with parity check.
- 2.4‑GHz RF transceiver, supporting Bluetooth® LE specification 6.0 and IEEE 802.15.4, which includes support for Zigbee® and Thread.
- 256‑Kbit serial I2C bus EEPROM
- MEMS sensors:
- Integrated high-accuracy temperature sensor
- 3D accelerometer and 3D gyroscope
- User LED
- User and reset push-buttons
- Board connectors:
- STDC14 debug
- USB Type-C® for power only
- M.2 E‑Key
- Flexible power supply options: M.2 E‑Key connector or USB VBUS
- Comprehensive free software libraries and examples available with the STM32CubeWBA MCU Package
- Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE
- STM32WBA connectivity expansion board embedding an STM32WBA5MMG module including:
Recommended documentation
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (2)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 21 Mar 2025 | 21 Mar 2025 | |||
| ZIP | 1.0 | 21 Mar 2025 | 21 Mar 2025 |
Bill of Materials (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 21 Mar 2025 | 21 Mar 2025 |
Schematic Pack (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 17 Mar 2025 | 17 Mar 2025 |
Quality and Reliability
| Part Number | Marketing Status | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|
| B-WBA5M-WPAN | Active Product is in volume production. | Ecopack1 | - | - | |
B-WBA5M-WPAN
Package:
Ecopack1Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Specific features | WEEE Compliant | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| B-WBA5M-WPAN | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
B-WBA5M-WPAN Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors