EVAL6230QR
Obsolete
Design Win
L6230Q three-phase brushless DC motor driver demonstration board

Download databrief

Product overview

Description

The L6230Q is a DMOS fully integrated three-phase motor driver with overcurrent protection, optimized for FOC applications thanks to the independent current sensing.

Realized in BCD multipower technology, the L6230Q features a non-dissipative overcurrent protection on the high-side power MOSFETs and thermal shutdown.

An uncommitted comparator with open-drain output is available.

  • All features

    • Operating supply voltage from 8 to 52 V
    • 2.8 A output peak current (1.4 Ar.m.s.)
    • RDS(on)0.73 Ω typ. value @ TJ= 25 °C
    • Integrated fast freewheeling diodes
    • Operating frequency up to 100 kHz
    • Non-dissipative overcurrent detection and protection
    • Cross conduction protection
    • Diagnostic output
    • Uncommitted comparator
    • Thermal shutdown
    • Undervoltage lockout