EVL9965C-L
Active
Design Win
EVL9965C-L/EVL99BM2C-L Promotional board based on L9965C/L99BM2C device for battery managements system

Download databrief Order Direct

Product overview

Description

The evaluation board integrates the L9965C for current, charge, and isolation monitoring for high-voltage battery packs. The device is a companion chip for the L9965x battery management device and can be inserted as an addressable element in the same isolated daisy chain (VIF). The L9965C monitors instantaneous pack current by means of an external shunt resistor and provides current measurements synchronized with battery cell voltage when used in conjunction with the L9965x battery management device.

A dedicated graphical user interface (GUI) is available for configuration, monitoring, and evaluation with dedicated firmware. Together, these tools enable simple and fast evaluation of the battery management system solution for use with the MCU board (SPC582B-DIS).

  • All features

    • Dual current sensing for precise and fully redundantcurrent measurement
    • Interface support to isolated communication protocol for L9965 chipset
    • Optional SPI direct interface to MCU board
    • 11 analog input sensing channels (AINx) available to the user
    • 10 gate pre-driver outputs available for user-defined power stage control
    • Connectivity with L9965P evaluation board for directconfiguration and control of pyro driver companion chip
    • A dedicated GUI is available for configuration, monitoring, and evaluation with dedicatedfirmware

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
EVL9965C-L
Active
Not compliant - - -

EVL9965C-L

Package:

Not compliant

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Not compliant

WEEE Compliant

-

Longevity Commitment

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
EVL9965C-L

Distributor availability of EVL9965C-L

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EVL9965C-L Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EVL9965C-L

Supplier:

ST

Core Product:

L98GD8

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors