EVL9965T
Active
Design Win
EVL9965T/EVL99BM2T promotional board based on L9965T/L99BM2T device for battery managements system

Download databrief Order Direct

Product overview

Description

The evaluation board integrates the L9965T BMS transceiver. L9965T is a dual die bidirectional SPI transceiver that, in a BMS system, allows communication between isolated devices into different voltage domains through a twisted-pair connection.

A dedicated graphical user interface (GUI) is available for configuration, monitoring, and evaluation with dedicated firmware. Together, these tools enable simple and fast evaluation of the battery management system solution for use with the MCU board (SPC582B-DIS).

  • All features

    • Configurable with SPC582B-DIS control boards according to EVL9965T
    • On-board CAN transceiver for MCU interface with external CAN networks
    • Integrated LDO regulator to supply the MCU board with 3.3 V or 5 V
    • LED indicators on FLT and BNE device status
    • A dedicated GUI is available for configuration, monitoring, and evaluation with dedicatedfirmware

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
EVL9965T
Active
Not compliant - - -

EVL9965T

Package:

Not compliant

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Not compliant

WEEE Compliant

-

Longevity Commitment

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
EVL9965T

Distributor availability of EVL9965T

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EVL9965T Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EVL9965T

Supplier:

ST

Core Product:

L9965T

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors