Product overview
Description
The EVLPOWERSTEP01 demonstration board is a microstepping motor driver delivering up to 10 Ar.m.s.. In combination with the STEVAL-PCC009V2 communication board and the evaluation software, the board allows the user to investigate all the features of the powerSTEP01. In particular, the board can be used to check the performance and to regulate the parameters in order to fit the application requirements.
The EVLPOWERSTEP01 supports the daisy chain configuration making it suitable for the evaluation of the powerSTEP01 in multi motor applications.
-
All features
- Voltage range from 10.5 V to 85 V
- 10 Ar.m.s.maximum output current
- Up to 1/128 microstep
- Programmable speed profile and advanced commands
- Adjustable output slew rate
- SPI with daisy chain feature
- FLAG and BUSY LED indicators
- Flexible supply voltage management
- Suitable to be used in combination with STEVAL-PCC009V2
Recommended for you
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 13 Jan 2016 | 13 Jan 2016 |
Bill of Materials (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 13 Jan 2016 | 13 Jan 2016 |
Schematic Pack (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 13 Jan 2016 | 13 Jan 2016 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| EVLPOWERSTEP01 | Active Product is in volume production. | CARD | Industrial | Ecopack1 | - | - | - | |
EVLPOWERSTEP01
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| EVLPOWERSTEP01 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
EVLPOWERSTEP01 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors