EVLVIPGAN50WP
Active
Design Win
45 W USB PD adaptor reference design with VIPERGAN50W

Download databrief Order Direct

Product overview

Key Benefits

45 W USB-C PD evaluation board

Reference design for isolated 45 W USB Type-C Power Delivery adapters.

Peak efficiency above 92%

Meets CoC Tier 2 and DoE Level 6 efficiency requirements.

Universal AC input range

Supports 90–264 VAC input with 47–63 Hz line frequency.

Description

The EVLVIPGAN50WP 45 W USB Type-C® Power Delivery 3.0 adapter is a USBPD reference design solution. It is an isolated power supply based on the VIPERGAN50W, a new offline high-voltage converter from the VIPERGAN family with a 700 V HEMT Power GaN transistor, designed for quasi-resonant flyback converters, capable of providing an output power up to 50 W in wide range.

At the secondary side, to increase the system efficiency, the rectification is based on the SRK1001 adaptive synchronous rectification controller.

Still on the secondary side, the CC/CV regulation loop to drive the power regulation stage and the USB Type-C® PD interface is based on the STUSB4761 controller. This controller offers the benefits of a full hardware USB PD stack allowing robust, deterministic and safe negotiation in line with USB PD standard.

The evaluation board implements a robust adapter protected for output overvoltage, output undervoltage, output over power and output short-circuit. This reference design, based on STMicroelectronics semiconductors, helps designers to develop adapters with a short bill of materials to obtain a cost-effective and fast design.

  • All features

    • Input voltage range: Universal AC from 90 to 264 VAC with 47 Hz to 63 Hz inpu line frequency
    • Output voltage: 5 V, 9 V, 12 V, 15 V, 20 V
    • Output current: 3 A @5 V, 9 V, 12 V, 15 V – 2.25 A @ 20 V
    • Maximum output power: 45 W
    • Efficiency standards: Meet CoC Tier 2 and DoE Level 6 efficiency requirements
    • Peak efficiency: > 92 %
    • Support for USB-PD, Type C output connector
    • Meets IEC55022 Class B conducted EMI
    • Key products: VIPerGaN50W, STUSB4761, SRK1001

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
EVLVIPGAN50WP
Active
CARD Industrial Ecopack1 - - -

EVLVIPGAN50WP

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
EVLVIPGAN50WP

Distributor availability of EVLVIPGAN50WP

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EVLVIPGAN50WP Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EVLVIPGAN50WP

Supplier:

ST

Core Product:

VIPERGAN50

Board production status:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors