NUCLEO-C562RE
Active
Design Win
STM32 Nucleo-64 development board with STM32C562RE MCU, supports Arduino and ST morpho connectivity

Download databrief Order Direct

Product overview

Key Benefits

Access free-of-charge tools

Get started on your nucleo board with STM32Cube Ecosystem.

Description

The STM32 Nucleo-64 board provides an affordable and flexible way for users to try out new concepts and build prototypes by choosing from the various combinations of performance and power consumption features provided by the STM32 microcontroller. For the compatible boards, the internal or external SMPS significantly reduces power consumption in Run mode.

The ARDUINO® Uno V3 connectivity support and the ST morpho headers allow the easy expansion of the functionality of the STM32 Nucleo open development platform with a wide choice of specialized shields.

The STM32 Nucleo-64 board does not require any separate probe as it integrates the ST-LINK debugger/programmer.

The STM32 Nucleo-64 board comes with the STM32 comprehensive free software libraries and examples available with the STM32Cube MCU Package.

  • All features

    • Common features
      • STM32 microcontroller in an LQFP64 or LQFP48 package
      • 1 user LED shared with ARDUINO®
      • 1 user and 1 reset push-buttons
      • 32.768 kHz crystal oscillator
      • Board connectors:
        • ARDUINO® Uno V3 expansion connector
        • ST morpho extension pin headers for full access to all STM32 I/Os
      • Flexible power-supply options: ST-LINK USB VBUS or external sources
      • Comprehensive free software libraries and examples available with the STM32Cube MCU Package
      • Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE
    • Features specific to some of the boards (refer to the ordering information section of the data brief for details)
      • Second user LED
      • Boot push-button
      • External or internal SMPS to generate Vcore logic supply
      • 24 MHz or 48 MHz HSE
      • User USB Device full speed, or USB SNK/UFP full speed
      • Cryptography
      • CAN FD transceiver
      • Board connectors:
        • External SMPS experimentation dedicated connector
        • USB Type-C®, Micro-B, or Mini-B connector for the ST-LINK
        • USB Type-C® user connector
        • MIPI® debug connector
        • CAN FD header
      • On-board ST-LINK (ST-LINK/V2-1, STLINK-V3E, STLINK-V2EC, or STLINK-V3EC) debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
NUCLEO-C562RE
Active
Ecopack1 - -

NUCLEO-C562RE

Package:

Ecopack1

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack1

Longevity Commitment

-

Longevity Starting Date

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Specific features
WEEE Compliant
Core Product
NUCLEO-C562RE

Distributor availability of NUCLEO-C562RE

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

NUCLEO-C562RE Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

NUCLEO-C562RE

Supplier:

ST

Specific features:

-

WEEE Compliant:

-

Core Product:

STM32C562RE

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors