NUCLEO-C5A3ZG
Active
Design Win
STM32 Nucleo-144 development board with STM32C5A3ZG MCU, supports Arduino and ST morpho connectivity

Download databrief Order Direct

Product overview

Key Benefits

Access free-of-charge tools

Get started on your nucleo board with STM32Cube Ecosystem.

Description

The STM32 Nucleo-144 board provides an affordable and flexible way for users to try out new concepts and build prototypes by choosing from the various combinations of performance and power consumption features, provided by the STM32 microcontroller. For the compatible boards, the internal or external SMPS significantly reduces power consumption in Run mode.

The STM32 Nucleo-144 board offers easy means to expand the functionality of the Nucleo open development platform with a wide choice of specialized shields through several expansion connectors:

  • ARDUINO® Uno V3 connector, which is extended as part of ST Zio expansion connector on some boards
  • ST morpho headers providing access to the microcontroller's I/O pins

The STM32 Nucleo-144 board does not require any separate probe as it integrates the ST-LINK debugger/programmer.

The STM32 Nucleo-144 board comes with the STM32 comprehensive free software libraries and examples available with the STM32Cube MCU Package.

  • All features

    • Common features
      • STM32 microcontroller in an LQFP144, TFBGA225, TFBGA273, or VFBGA264 package
      • 3 user LEDs
      • 1 user push-button, and 1 reset push-button
      • 32.768 kHz crystal oscillator
      • Board connectors:
        • SWD
        • ST morpho expansion connector
      • Flexible power-supply options: ST-LINK USB VBUS, USB connector, or external sources
      • Comprehensive free software libraries and examples available with the STM32Cube MCU Package
      • Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE
    • Features specific to some of the boards (refer to the ordering information section of the data brief for details)
      • External or internal SMPS to generate Vcore logic supply
      • Ethernet compliant with IEEE-802.3-2002
      • USB Device only, USB OTG full speed, or USB SNK/UFP (full-speed or high-speed mode)
      • Boot push-button
      • Board connectors:
        • ARDUINO® Uno V3 connector or ST Zio expansion connector including ARDUINO® Uno V3
        • Camera module FPC
        • MIPI20 compatible connector with trace signals
        • USB with Micro-AB or USB Type-C®
        • Ethernet RJ45
        • M.2 Key A serial memory connector
        • CAN FD header
      • On-board ST-LINK (ST-LINK/V2-1, STLINK-V3E, or STLINK-V3EC) debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
NUCLEO-C5A3ZG
Active
Ecopack1 - -

NUCLEO-C5A3ZG

Package:

Ecopack1

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack1

Longevity Commitment

-

Longevity Starting Date

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Specific features
WEEE Compliant
Core Product
NUCLEO-C5A3ZG

Distributor availability of NUCLEO-C5A3ZG

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

NUCLEO-C5A3ZG Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

NUCLEO-C5A3ZG

Supplier:

ST

Specific features:

-

WEEE Compliant:

-

Core Product:

STM32C5A3ZG

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors