NUCLEO-WL3RKB2
Active
Design Win
STM32 Nucleo-64 development board with STM32WL3RKB MCU (413/479 MHz), supports Arduino, ST Morpho connectivity

Download databrief Order Direct

Product overview

Key Benefits

Access free-of-charge tools

Get started on your nucleo board with STM32Cube Ecosystem.

Description

The STM32WL3x Nucleo-64 boards are based on the MB1801 mezzanine board and:

  • The MB2029 MCU RF board for the NUCLEO-WL33xxx boards, featuring the STM32WL33CCV6 sub-GHz application processor (metering line; NUCLEO-WL33CC1 and NUCLEO-WL33CC2 order codes)
  • The MB2339 MCU RF board for the NUCLEO-WL3Rxxx boards, featuring the STM32WL3RKBV6 sub-GHz application processor (remote control line; NUCLEO-WL3RKB1 and NUCLEO-WL3RKB2 order codes).

The high‑performance and low‑power application processors can operate in 433, 868, and 915 MHz bands. The ARDUINO® Uno V3 connectivity support and the ST morpho headers provide an easy means of expanding the functionality of the STM32 Nucleo open development platform with a wide choice of specialized shields.

The NUCLEO-WL33xxx and NUCLEO-WL3Rxxx Nucleo-64 boards are supplied with a dedicated software package, HAL library, and various packaged software examples available with the STM32CubeWL3 MCU Package. They exist in two product variants with dedicated front ends tuned for specific frequency bands.

  • All features

    • Ultralow-power wireless STM32WL3x series microcontroller based on the Arm® Cortex®‑M0+ core:
      • 128 Kbytes of flash memory and 16 Kbytes of SRAM in a VFQFPN32 package for NUCLEO-WL3Rxxx (remote control line)
      • 256 Kbytes of flash memory and 32 Kbytes of SRAM in a VFQFPN48 package for NUCLEO-WL33xxx (metering line)
      • Sub-GHz transceiver with IPD front end optimized for 413‑479 MHz or 826‑958 MHz frequency bands, supporting OOK, ASK, 2(G)FSK, 4(G)FSK, D‑BPSK, and DSSS modulations
      • Compatible with proprietary and standardized wireless protocols such as WM-Bus, Sigfox™, mioty, KNX-RF, and IEEE 802.15.4g
    • Delivered with SMA antenna
    • Three user LEDs
    • Three user and one reset push-buttons
    • Board connectors:
      • USB Type-C®
      • ARDUINO® Uno V3 expansion connector
      • ST morpho extension pin headers for full access to all MCU I/Os
    • Flexible power-supply options: ST-LINK USB VBUS or external sources
    • On-board STLINK-V3EC debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
    • Comprehensive free software libraries and examples available with the STM32CubeWL3 MCU Package
    • Dedicated software tool to control and test radio transceiver
    • Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE
Learn more about STM32WL3R and Somfy success story

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
NUCLEO-WL3RKB2
Active
Ecopack1 - -

NUCLEO-WL3RKB2

Package:

Ecopack1

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack1

Longevity Commitment

-

Longevity Starting Date

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Specific features
WEEE Compliant
Core Product
NUCLEO-WL3RKB2

Distributor availability of NUCLEO-WL3RKB2

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

NUCLEO-WL3RKB2 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

NUCLEO-WL3RKB2

Supplier:

ST

Specific features:

EU/US 433 MHz low band

WEEE Compliant:

true

Core Product:

STM32WL3RKB

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors