Product overview
Description
The SPC56xL Discovery+ kit is an evaluation system supporting STMicroelectronics SPC56xL microcontrollers. The evaluation board allows full access to all of the CPUs I/O signals, and the peripherals such as CAN, FlexRay, UART, JTAG, K-Line, LIN.
The SPC56xL family is ST state of the art MCU based on 32-bit microcontrollers Power Architecture®x Cores specifically addressing all Automotive Applications but as well suitable for industrial safety oriented applications.
The SPC56xL devices are optimized for chassis & safety applications and suitable for ASIL D/SIL level 3 requirements.
The content of hardware delivery consists of:
-
All features
- Single 12 VDC external power supply input. Two regulators provide power voltages 5V and 3.3 V.
- Main power switch and three power supply status LEDs (+12 V, +5 V and +3.3 V)
- All MCU signals accessible by a 37x4 (100mil) pin grid array allowing connection of an additional board for dedicated applications.
- JTAG interface (7x2 male connector)
- Two FlexRay interfaces (HW configurable)
- Two LIN interfaces (HW configurable)
- K-Line interface.
- Two CAN interfaces (HW configurable)
- Two reference voltage sources adjustable by variable resistor (0 V÷5 V)
- Three user LEDs
- 40MHz crystal
- Reset push button
- Specification:
- Board size 115 x 135mm
- 12 VDC center positive, 2.1 mm inner diameter .
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |