Product overview
Description
The Premium Evaluation Boards System supports the 32-bit SPC57x, SPC58x STMicroelectronics' automotive microcontrollers.
The complete system consists of a SPC57XXMB motherboard and a SPC57xxADPT, SPC58xxADPT daughter card which plugs into the motherboard.
A number of compatible daughter cards are available for the motherboard for evaluating the different devices in the SPC57x, SPC58x family of microcontrollers, package sizes and part numbers. All daughter cards are similar in design and concept.
The evaluation system (motherboard and daughter card) allows full access to the CPU, all of the CPU's I/O signals, and the motherboard peripherals (such as CAN, SCI, LIN, FlexRAY and Ethernet).
-
All features
- Modular evaluation system for SPC57x, SPC58x
- Single 12V external power supply
- Four on-board regulators
- 5.0 V, 3.3 V and 1.25 V switching regulators
- 5V linear regulator for the ADC supplies and references
- Master power switch and regulator status LEDs
- Two 240-way high-density expansion connectors for MCU daughter cards
- All MCU signals readily accessible at a port-ordered group of 0.1” pitch headers
- RS232/SCI physical interface and standard DB9 female connector
- Two FlexRAY channels interface with a DB9 connector (for both transceivers) and two alternative connectors
- LINFlexD interface with two different style connectors
- Two high speed CAN channels and two female standard DB9 connectors
- Ethernet interface with a standard RJ45 Ethernet connector
- One potentiometer for analog voltage input
- Four user switches and 4 user LEDs, freely connectable
You might also like...
Quality and Reliability
| Part Number | Marketing Status | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|
| SPC58XXMB | Active | Ecopack1 | - | - | |
SPC58XXMB
Package:
Ecopack1Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Specific features | WEEE Compliant | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPC58XXMB | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
SPC58XXMB Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors