Product overview
Description
The STEVAL-IDB003V1 is an evaluation board based on BlueNRG, a low power Bluetooth® Smart IC, compliant with the Bluetooth® 4.0 specifications and supporting both master and slave roles.
The STEVAL-IDB003V1 features a low power microcontroller STM32L on board. It is primarily meant to interface with BlueNRG but is also available for custom application development. The STEVAL-IDB003V1 has a USB connector for PC GUI interaction and firmware update.
The footprint for a JTAG connector is available on the STEVAL-IDB003V1. When a JTAG connector is soldered (the connector is not mounted on the STEVAL-IDB003V1) it enables users developing a custom firmware on the STM32L microcontroller.
For a detailed explanation on how to use the STEVAL-IDB003V1 please refer user manual UM1686: BlueNRG development kit.
-
All features
- BlueNRG based Bluetooth®Smart USB dongle based for direct PC connection
- Maximum transmission power +8 dBm.
- Low power STM32L host microcontroller
- Major Features of BlueNRG: 7.3mA (RX mode), 8.2mA (TX mode at 0dBm) maximum peak current, programmable output power from -18dBm to +8dBm, up to 96dB RF link budget
- USB Interface
- Bluetooth® low energy 4.0 compliant, supports both master and slave roles.
- JTAG footprint connector for custom firmware development (JTAG connector not mounted)
- ITunes app available (app name: BlueNRG)
- Google Play app available (app name: BlueNRG)
- RoHS compliant
You might also like...
All tools & software
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Product Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 28 Apr 2014 | 28 Apr 2014 |
User Manuals (2)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 6.0 | 27 May 2016 | 27 May 2016 | ||||
| 2.0 | 30 May 2016 | 30 May 2016 |
Design Notes & Tips (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 14 Dec 2015 | 14 Dec 2015 |
Evaluation Board Terms of Use (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 2.0 | 15 Jan 2025 | 15 Jan 2025 |
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Bill of Materials (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 2.0 | 01 Aug 2015 | 01 Aug 2015 |
Schematic Pack (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.1 | 13 Jan 2016 | 13 Jan 2016 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| STEVAL-IDB003V1 | NRND Not recommended for New Design. Product is in volume production only to support customers ongoing production. EN | CARD | Industrial | Ecopack2 | - | - | - | |
STEVAL-IDB003V1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-IDB003V1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
STEVAL-IDB003V1 NRND
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors