STEVAL-IHM015V1
Obsolete
Design Win
Low voltage motor control demonstration kit based on the ST7MC2S4 and STS8DNH3LL

Download databrief

Product overview

Description

The STEVAL-IHM015V1 demonstration board is a complete development platform for low voltage motor control applications. Based on a cost effective, flexible and open design, it allows easy demonstration of the ST7MC2S4 capabilities to drive low voltage synchronous motors.

The ST7MC2S4 is an 8-bit microcontroller with 16 Kb internal Flash memory.

The STEVAL-IHM015V1 features complete hardware for developing motor control applications based on ST7MC peripherals including motor control peripherals (MTC), and serial communication interface (SCI).

The STEVAL-IHM015V1 uses an in-circuit communication (ICC) standard interface to connect to the host PC via in-circuit debuggers/programmers such as the inDARTSTX board from Softec. The power stage of the board is designed to support up to 25 A and up to 50 V. It is possible to use the STS8DNH3LL devices included on the board, or replace them with different devices in the SO-8 package (dual or single devices for chip) or DPAK. Power supply stages can be easily configured for a wide range of bus voltages.

  • All features

    • Start/stop button
    • Four potentiometers for runtime settings
    • Debug pins available
    • Reset button
    • Programming and debug support via 10-pin ICC connector
    • SCI (serial communication interface) connector
    • Voltage range from 5 V to 48 V
    • 8 A, 30 V power MOSFET STS8DNH3LL (dual device) included
    • Current up to 25 A
    • 10 V auxiliary power supply connector
    • On-board 2 Kb (256 byte) serial memory
    • Compatible with power MOSFETs in SO-8 and DPAK packages