STEVAL-IHM027V1
Obsolete
Design Win
Power board with MC connector based on the STGIPS10K60A 10 A, 600 V intelligent power module

Download databrief

Product overview

Description

The STEVAL-IHM027V1 is a 1 kW, 3-phase motor control demonstration board featuring the STGIPS10K60A 600 V, 10 A IGBT intelligent power module (IPM) from STMicroelectronics.

The system is an AC/DC 3-phase inverter for driving an induction motor or PMSM motors up to 1000 W. The purpose of the application is to demonstrate the performance of the STGIPS10K60A IPM, housed in a 25-lead, small dual inline package.

The STEVAL-IHM027V1 demonstration board is designed to be compatible with single-phase AC supply from 90 to 220 V, or DC supply from 125 to 350 V.

  • All features

    • Minimum input voltage: 125 VDC or 90 VAC
    • Maximum input voltage: 350 VDC or 220 VAC
    • Capable of using external +15 V supply voltage
    • Maximum output power for motor: 1000 W
    • Regenerative brake control feature
    • Input inrush limitation with bypassing relay
    • +15 V auxiliary power supply based on buck converter with VIPer16
    • Fully-populated board with test points
    • Motor control connector for interfacing with STM3210B-EVAL board and other ST motor control-dedicated kits
    • Tachometer and Hall/encoder inputs
    • Compatible with BEMF daughterboard for sensor-less six-step control of BLDC motors
    • RoHS compliant