STEVAL-IHM035V1
Obsolete
Design Win
3-phase high voltage inverter power board for FOC and scalar motor control based on the STGIPN3H60 (SLLIMM™-nano)

Download databrief

Product overview

Description

The STEVAL-IHM035V1 is designed to drive a high voltage/low power 3-phase brushless motor, either synchronous or asynchronous (PMSM and ACIM). It provides a compact solution in terms of size and efficient power dissipation thanks to the ST IPM STGIPN3H60 (SLLIMM™-nano). With the on-board MC-connector, the demonstration board can be also interfaced with any ST MCU control board in order to implement a complete motor drive.

  • All features

    • Nominal power: up to 100 W
    • Compatible with 3.3 V and 5 V control board
    • Single shunt resistor for current reading
    • On-board temperature sensor
    • Overcurrent protection with boost/disabling capability
    • For six-step drives:
      • Current limitation/regulation network
      • BEMF detection network
    • MC connector
    • Compatible with sinusoidal and trapezoidal control
    • RoHS compliant