STEVAL-IHT004V1
Obsolete
Design Win
AC timer demonstration board on HT triacs and ST7Lite1b

Download databrief

Product overview

Description

The purpose of the demonstration board is to promote the various types of applications where a single AC switch is controlled in on/off full-phase mode. The switch control is based on information from a single sensor evaluated by an MCU.

  • All features

    • RoHS compliant
    • Transil addition between TRIAC A2-G terminals
    • Overvoltage protection is not implemented on the board but some solder pads are available to implement it in two different ways:
    • Free development area with hole matrix available for application breadboard adaptation
    • 3 independent application programsHand dryer with infrared sensor and T1235H-6T switchBathroom fan with humidity sensor and ACS108 switchMulti-entrance room controller with push button and BTB08-600SW switch
    • Capacitive power supply (680 nF capacitor EPCOS B32923C36845 V ±10%Average output current: 16 mAStandby power losses < 0.3 W @ 230 V
    • Two potentiometers for setting sensor sensitivity and TRIAC turn-off delay
    • ICC connector for software adjustment
    • Varistor addition between mains voltage
    • Program selector (U2)