Product overview
Key Benefits
Description
The STEVAL-IOL8DICB is an IO-Link device that features 8 digital input channels. This device is designed to provide a turnkey solution for industrialization, making it an ideal choice for industrial applications and an easy way to evaluate all chips.
With its IO-Link communication (supported by L6364 and software stack inside STM32G071CB) and standard M12-A 5 pin Male connector meeting IO-Link class-a interface specifications, the STEVAL-IOL8DICB allows for easy integration with existing industrial IO-Link systems. Additionally, the input voltage range of 19-32 V (IO-Link VBUS) ensures reliable and stable performance in various industrial environments.
The high-speed 8 digital input channels supported by SCLT3-8BQ7 and standard M12-A 4 pin female connectors for each channel make the STEVAL-IOL8DICB a reliable and practical solution for digital input applications. Each connector provides VBUS, input channel pin, and ground pin, supporting both 2-wire or 3-wire high-side sensors.
Furthermore, the STEVAL-IOL8DICB has considered ESD protection provided SMBJ30CA, ensuring the safety and longevity of the device.
Overall, the STEVAL-IOL8DICB is a reliable and efficient IO-Link device that offers high-speed digital input channels and easy integration with existing industrial systems, helping industrial module makers evaluate all chips easier and speed up their prototype development.
-
All features
- Standard M12-A 5 pin Male connector meeting IO-Link Class-A interface specifications
- IO-Link communication supported by L6364 and software stack inside STM32G071CB
- Input DC voltage range: 19-32 V (IO-Link VBUS)
- High speed 8 digital input channels support by SCLT3-8BQ7
- Standard M12-A 4 pin female connectors used for each digital input channel
- Each connector provides VBUS, input channel pin and ground pin, which supports both 2-wire or 3-wire high-side sensor
- ESD protection provided by SMBJ30CA
- Reset button
- SWD connector for debugging and programming capability
- UART connector for debugging and serial data transmission
- Protections against surge pulse (up to ± 3APK with 500 Ω coupling) and reverse polarity
- RoHS compliant
Recommended for you
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| STEVAL-IOL8DICB | Active Product is in volume production. | CARD | Industrial | Ecopack2 | Yes | - | - | |
STEVAL-IOL8DICB
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-IOL8DICB | | | distributors No availability of distributors reported, please contact our sales office |
|
|
STEVAL-IOL8DICB Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors