Product overview
Key Benefits
Description
The STEVAL-ISA172V3 is a 2 kW fully digital switch mode AC-DC converter consisting of two power sections: a two-phase interleaved power factor corrector (PFC) and a DC-DC phase-shifted full-bridge converter, controlled by a STM32G474RE microcontroller for each section.
The interleaved PFC comprises two boost converters operating with 180° out of phase, based on 600 V MDmesh M6 power MOSFETs.
The downstream section comprises a DC-DC phase-shifted full-bridge converter based on MDmesh DM6 power MOSFETs and performing voltage step down using HF transformer, with a primary to secondary ratio chosen to maintain high enough efficiency and regulation over the entire operating range.
On the primary side, the transformer is supplied by the full-bridge converter and switching losses are reduced thanks to zero voltage switching (ZVS) operation.
On the secondary side synchronous rectification (SR) is used to ensure low conduction losses.
The output voltage waveform is rectified by STripFET power MOSFETs and then smoothed by the output filter.
-
All features
- Input AC voltage: 90 to 264 V
- Output DC voltage: 48 or 55 V, max output current: 42 A
- Input AC frequency: 47 to 63 Hz
- Nominal output power: 2 kW
- Interleaved boost PFC stage
- PFC switching frequency: 70 kHz
- PFC average in current mode control
- Cycle by cycle PFC current control
- Maximum power factor: 0.99
- DC-DC stage: full-bridge phase-shifted ZVS with synchronous rectification
- DC-DC switching frequency: 100 kHz
- Overall efficiency: 80 plus gold standard
- HF transformer isolation voltage: 4 kV
- Forced cooling with air flow speed modulation according to the output power
- Overtemperature protection
- Output short-circuit protection
- PFC control and DC-DC control: managed by STM32G474RE
- PFC power stage based on MDmesh M6 power MOSFETs and SiC diodes
- DC-DC power stage based on MDmesh DM6 power MOSFETs
- Synchronous rectification based on STripFET F7 power MOSFETs
- EMC filter for noise reduction
- RoHS compliant
Recommended for you
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Product Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 16 Jun 2026 | 16 Jun 2026 |
Application Notes (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 27 Jul 2026 | 27 Jul 2026 |
Evaluation Board Terms of Use (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 2.0 | 15 Jan 2025 | 15 Jan 2025 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| STEVAL-ISA172V3 | Active Product is in volume production. | CARD | Industrial | Ecopack2 | Yes | - | - | |
STEVAL-ISA172V3
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | Board production status | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-ISA172V3 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
STEVAL-ISA172V3 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors