Product overview
Description
The STEVAL-MKBOXPRO (SensorTile.box PRO) is the new ready-to-use programmable wireless box kit for developing any IoT application based on remote data gathering and evaluation, exploit the full kit potential by leveraging both motion and environmental data sensing, along with a digital microphone, and enhance the connectivity and smartness of whatever environment you find yourself into.
You can entirely enjoy the SensorTile.box PRO experience regardless of your level of expertise, the box kit could be exploited according to three different modalities:
Entry mode: run a wide range of already embedded IoT applications on your box.
You can download the free STBLESensor App on your smartphone and immediately begin commanding the board with any of the following applications that have been specifically designed to work with the board sensors:
1) Motion: Compass, Free-fall detection, Level, Pedometer, Sensor-fusion - Quaternion
2) Environmental: Barometer
3) Log: Data recorder
4) AI and MLC: Baby crying detector, Human activity recognition
5) User interface: Qtouch
6) Connectivity: NFC Tag
Expert mode: build custom applications through the STBLESensor App by selecting specific input data and operating parameters from corresponding available in-box sensors, functions to assess/compute those data, and output types that you need, while leveraging on the available powerful algorithms.
Pro mode: develop quickly your own tailored IoT application taking advantage of STM32 open development environment (ODE) and ST function pack libraries, including sensing AI function pack with neural network libraries, without the need to perform any coding activity.
The SensorTile.box PRO board fits into a small plastic box with a long-life 480mAh rechargeable battery, for the first time leveraging also on a wireless charger and a programmable NFC tag. The board can be easily connected via Bluetooth to the ST BLE Sensor app on your smartphone, from which the box kit can be enjoyed in Entry and Expert mode. In Pro mode, professional users can exploit the firmware programming and debugging interface in the STM32 ODE for developing their firmware from scratch.
-
All features
- All-in-one sensor node, which fits into the palm of your hand (40x63 mm) for any IoT applications
- Ready-to-go development kit
- Ultra-low-power with FPU Arm-Cortex-M33 with TrustZone® microcontroller (STM32U585AI)
- microSD™ card slot for standalone data logging applications
- On-board Bluetooth® Low Energy 5.2 (STM32WB07) and NFC tag (ST25DV04K)
- High precision sensors to gather high-quality data:
- Low-voltage local digital temperature sensor (STTS22H)
- Six-axis inertial measurement unit (LSM6DSV16X)
- Three-axis low-power accelerometer (LIS2DU12)
- 3-axis magnetometer (LIS2MDL)
- Pressure sensor (LPS22DF)
- Digital microphone/audio sensor (MP23DB01HP)
- User interface:
- Hardware power switch
- Green and orange system LED to display the power supply state
- 4 programmable status LEDs (green, red, orange, blue)
- 2 programmable push-buttons
- Audio buzzer
- Reset button
- Qvar with electrodes for user interface experience
- Interface J-Link/SWD debug-probe
- Interface for extension board
- Socket for DIL24 sensor adapters
- Power and charging options: USB Type-C® charging and connecting, 5 W wireless charging and rechargeable long-life 480 mAh battery
- Develop apps quickly regardless of your level of expertise:
- Entry mode: wide range of default IoT and wearable applications
- Expert mode: create your own app in a simple graphic environment
- Pro mode: develop code in an intuitive way using STM32 Open Development Environment (ODE) and ST function pack libraries
- STBLESensor app on the smartphone (both on the Google Play and Apple Store) allows you to immediately connect to the box kit (the required PIN for pairing with the app is 123456)
- Windows, LINUX, and MacOS ST software compatibility
- Firmware over-the-air (FOTA) upgrade
- Certifications: CE, FCC, UKCA, IC
You might also like...
Featured Videos
Recommended for you
All resources
| Resource title | Version | Latest update |
|---|
MCSDK Board Description (2)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 1.0 | 04 Apr 2024 | 04 Apr 2024 | ||
| ZIP | 2.0 | 11 Sep 2024 | 11 Sep 2024 |
Bill of Materials (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| 3.0 | 21 Oct 2025 | 21 Oct 2025 |
Schematic Pack (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| 3.0 | 21 Oct 2025 | 21 Oct 2025 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| STEVAL-MKBOXPRO | Active | CARD | Industrial | Ecopack2 | Yes | - | - | |
STEVAL-MKBOXPRO
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-MKBOXPRO | | | distributors No availability of distributors reported, please contact our sales office |
|
|
STEVAL-MKBOXPRO Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors