STEVAL-MKI143V1
Obsolete
Design Win
logMotion motherboard for MEMS adapter boards

Download databrief

Product overview

Description

The STEVAL-MKI143V1 (logMotion) evaluation board is the motherboard in a complete ready-to-use platform designed to aid in the evaluation of MEMS devices mounted on adapter boards.

This STEVAL-MKI143V1 uses an STM32F103RG microcontroller, which allows the storage of data coming from the sensor on the adapter board onto a microSD card. The microcontroller can also function as a bridge between the sensor on the adapter board and a PC either through the Unico graphical user interface (GUI), or through dedicated software routines for customized applications.

The Unico GUI is available for download from st.com.

  • All features

    • Compatible with all available ST MEMS adapter boards
    • Controlled by the STM32F103RG high-performance ARM Cortex™-M3 microcontroller
    • Includes a DIL24 socket for easy MEMS adapter connection
    • On-board 3 V linear voltage regulator
    • DFU compatible for USB microprocessor firmware update
    • USB 2.0 full-speed compliant
    • Debugging connector for SWD/JTAG
    • RoHS compliant