STEVAL-MKI252KA
Active
Design Win
IIS3DWBG1 evaluation kit based on ultrawide bandwidth, low-noise, 3-axis digital vibration sensor with extended temperature range

Download databrief Order Direct

Product overview

Description

The STEVAL-MKI252KA evaluation kit is based on IIS3DWBG1 3-axis digital vibration sensor, which is connected through flat cable to a generic adapter board (STEVAL-MKIGIBV5) to make it compatible with the STEVAL-MKI109D.

The presence of this square PCB ensures to put the sensor board on the system must be measured via provided adhesive.

The device IIS3DWBG1 is soldered exactly in the center of the board.

The STEVAL-MKIGIBV5 can be plugged into a standard DIL 24 socket. The kit provides the complete IIS3DWBG1 pinout and comes ready-to-use with the required decoupling capacitors on the VDD power supply line.

This adapter is supported by the STEVAL-MKI109D evaluation platform, which includes a high-performance 32-bit microcontroller functioning as a bridge between the sensor and a PC.

After the evaluation, the adapter board can also be plugged in other boards for development and prototype.

The MEMS Studio graphical user interface, or dedicated software routines for customized applications can be used for configuration and communication with the sensor.

  • All features

    • User-friendly IIS3DWBG1 board
    • Complete IIS3DWBG1 pinout for a standard DIL 24 socket
    • Fully compatible with STEVAL-MKI109D motherboard
    • RoHS compliant

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
STEVAL-MKI252KA
Active
CARD Industrial Ecopack2 Yes - -

STEVAL-MKI252KA

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
STEVAL-MKI252KA

Distributor availability of STEVAL-MKI252KA

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-MKI252KA Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-MKI252KA

Supplier:

ST

Core Product:

IIS3DWBG1TR

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors