Product overview
Key Benefits
Compact NB-IoT platform
Small form factor, battery-powered eval board with the ST87M01 module and STM32U585 MCU for rapid IoT development.
Low-power multimodal connectivity
NB-IoT, GNSS, and Wi-Fi positioning with antennas optimized for bands 3, 8, and 20.
Versatile sensor IoT suite and expansion
Accelerometer, pressure, temperature, humidity sensors, plus 34-pin connector for easy expansion.
Description
The STEVAL-NBIOTV1 is a compact, battery-powered evaluation platform and reference design tailored for asset tracking, smart city applications, and metering.
The STEVAL-NBIOTV1 integrates multiple key elements: the ST87M01 ultracompact, low-power NB-IoT industrial module featuring additional ADC, GNSS, and Wi-Fi positioning capabilities, the STM32U585RI microcontroller; onboard sensors, and extra memory via a 32 Mbit serial SPI page EEPROM.
This all-in-one integration enables rapid IoT application development without requiring external add-ons or additional hardware.
An example application code is provided to optimize low-power operation and accelerate time-to-market.
Connectivity and location-based services are powered by the ST87M01 narrowband IoT (NB-IoT) and GNSS module.
Multiple communication interfaces are supported, including UART, I²C, and SPI. Efficient power management and data storage components are integrated, and an expansion connector allows easy addition of further functionalities.
Please note, the board does not include an STM32 debugger/programmer; a compatible debugger can be purchased separately. The recommended part numbers are STLINK-V3MINIE or, alternatively, STLINK-V3SET.
-
All features
- Multisensing wireless platform with cellular connectivity
- Ultracompact, low-power NB-IoT industrial module series with GNSS capability (ST87M01)
- Compact design with embedded antennas
- Custom PCB antenna for NB-IoT connectivity optimized for bands 3, 8 and 20
- Chip antenna for GPS (Ignion NN03-320)
- Nano-SIM card socket
- Ultralow power Arm Cortex®-M33 with FPU and TrustZone® at 160 MHz, 2048 Kbytes flash memory (STM32U585RI)
- Ultra low-power 32 Mbit serial SPI page EEPROM (M95P32-I)
- Sensors:
- Ultralow power 3-axis smart accelerometer (LIS2DUXS12)
- Low-power and high-precision MEMS nano pressure sensor: 260-1260 hPa absolute digital output barometer (LPS22DF)
- Temperature and humidity sensor (SHT40-AD1B)
- Expandable via 34-pin FPC connector
- Other components:
- LiPo battery 480 mAh
- Plastic box
- Ready to use SIM-Card
Featured Videos
Recommended for you
All tools & software
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Product Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 2.0 | 16 Feb 2026 | 16 Feb 2026 |
User Manuals (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 18 Mar 2026 | 18 Mar 2026 |
Presentations (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 4.0 | 11 Aug 2026 | 11 Aug 2026 |
Product Certifications (2)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 14 Apr 2026 | 14 Apr 2026 | ||||
| 1.0 | 14 Apr 2026 | 14 Apr 2026 |
Evaluation Board Terms of Use (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 2.0 | 15 Jan 2025 | 15 Jan 2025 |
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 11 Nov 2025 | 11 Nov 2025 |
Bill of Materials (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 2.0 | 19 Mar 2026 | 19 Mar 2026 |
Schematic Pack (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 11 Nov 2025 | 11 Nov 2025 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| STEVAL-NBIOTV1 | Active Product is in volume production. | CARD | Industrial | Ecopack2 | Yes | - | - | |
STEVAL-NBIOTV1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-NBIOTV1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
STEVAL-NBIOTV1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors