STM32-EMBPI/14
Obsolete
Design Win
Arduino and Raspberry Pi compliant STM32 Embedded Pi board

Download databrief

Product overview

Description

The Embedded Pi, based on the STM32F103 MCU, is a triple-play platform for Raspberry Pi, Arduino™ and the STM32 MCU family. Blending all three communities together, the Embedded Pi helps you to get the most out of each platform. The Embedded Pi can operate in 3 modes: Standalone, ST-Adapter and Raspberry Pi.

In Standalone mode the Embedded Pi acts as a base platform, the STM32F103 controls the Arduino™ shields directly.

In ST-Adapter mode the Embedded Pi controls the Arduino™ shields, and the Raspberry Pi acts as the GUI or command line console that send commands and data to, and receives data from, the Embedded Pi.

In Raspberry Pi mode the Embedded Pi acts as a hardware connection bridge between the Raspberry Pi and Arduino™ shields.

For more information, visit www.element14.com/embedded-pi

  • All features

    • STM32F103 running at 72 MHz with 128 Kbytes Flash memory and 20 Kbytes RAM
    • Form factor compatible with both 5 V and 3V3 Arduino™ shields, selectable with jumpers
    • Hundreds of Arduino™ shields available on the market enhance the control capability of Embedded Pi and Raspberry Pi, e.g. to control motor, sensors, etc.
    • Direct connection to the Raspberry Pi
    • Selection of one of the three modes of operation with a jumper
    • Arduino™ form factor compatible interfaces:
      • 1 SPI
      • 1 I2C
      • 4 PWM
      • 1 UART
      • 6 analog inputs
    • Embedded Pi extended interfaces:
      • 1 SPI
      • 1 I2C
      • 2 PWM
      • 1 UART
      • 6 analog inputs
      • 1 CAN

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:

Power Management Design Center

Power Supply Design Tool

• SMPS design, by topology, by type and by product
• PFC design with analog and digitial control
• Supports various PCB configurations
Choose type:
DC/DC
AC/DC
Solar Battery Charger

Power Management Design Center

LED Lighting Design Tool

• Handles AC-DC and DC-DC design in common topologies
• Displays interactive and annotated schematic
• Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC

Power Management Design Center

Digital Power Workbench

• Provides a step-by-step optimized design of power section and control loop
• Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs

Power Management Design Center

Power Tree Designer

• Specify input/output power for each node in the tree
• Check for consistency
• Design each individual node
Choose design tool:

Thermal-electrical Simulators for Components

STPOWER Studio

• Supports long mission profiles
• Provides power loss and temperature graphs
• Helps define heatsink thermal properties

Thermal-electrical Simulators for Components

PCB Thermal Simulator

• Thermal analysis of a PCB from Gerber files.
• Possibility to add heat sources, heat sinks, copper areas and thermal paths.
• Powerful server-side engine for rendering and simulation.
• Thermal results shown graphically via 2D table.

Thermal-electrical Simulators for Components

AC Switches Simulator

• Select ratings and application waveforms
• Get junction temperature and blocking voltage graphs
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Rectifier Diodes Simulator

• Select ratings and application waveforms
• Estimate power losses
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Twister Sim

• Help select the right ViPOWER Automotive power device
• Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
• Supports various PCB configurations

Thermal-electrical Simulators for Components

TVS Simulator

• Specify system ratings and surge waveform
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Estimate

• Build simple schematics and firmware inputs in minutes
• Quickly generate reliable estimates of battery life, system power consumption and bill of materials costs
Choose design tool:

Signal Conditioning Design Tool

Active Filters

• Handles multi-stage-designs and common topologies
• Returns circuit component values
• Provides gain, phase and group delay graphs
• Low Pass, High Pass and Band Pass

Signal Conditioning Design Tool

Comparators

• Handles most common configurations
• Returns circuit components values
• Provides I/O signal waveforms
• Inverting, Non Inverting, Window

Signal Conditioning Design Tool

Low side Current Sensing

• Returns circuit component values
• Provides current error graphs

Signal Conditioning Design Tool

High side Current Sensing

• Provides current error graphs.
• Help to select the right High side current sensing and shunt devices.
Choose design tool:

NFC/RFID Calculators

NFC Inductance

• Input geometry and substrate properties
• Get antenna impedance

NFC/RFID Calculators

UHF Link Budget

• Enter forward and reverse link characteristics
• The tool returns link budget estimate

NFC/RFID Calculators

NFC Tuning Circuit

• Enter antenna parameter and matching target
• Select the topology of the matching network
• The tool returns component values for the desired design targets