STM32-SK/RAIS
Obsolete
Design Win
Raisonance REva starter kit for STM32 MCUs, includes RLink

Download databrief

Product overview

Description

The Raisonance REva Starter Kits are complete, low-cost solutions for starting application development and evaluating the features of STMicroelectonics ARM® Cortex™-M3, ARM966E™ and ARM7TDMI™ core-based microcontrollers. Kits come with all the hardware and software that developers need to start developing applications, including the

REva evaluation board, microcontrollers, embedded RLink JTAG in-circuit debugger/programmer and Raisonance Integrated Development Environment (RIDE).

The REva starter kits are available for a full range of 32-bit and 8-bit microcontrollers.

For more information, refer to the microcontrollers support site on www.st.com.

  • All features

    • Raisonance software toolset with:
      • GNU C compiler
      • RIDE integrated development environment
      • High-level language debugger, editor, project manager and SIMICE simulator
      • RFlasher dedicated programming interface
    • Embedded RLink in-circuit debugger/programmer with USB interface to host PC and 20-pin JTAG application interface
    • Unlimited programming of the target device
    • Debugging of applications with debug code limitation up to 64 Kbytes
    • Interchangeable daughterboards featuring different target microcontrollers allowing development of applications for a wide range of ST microcontrollers
    • REva universal evaluation motherboard with:
      • One standard SO-DIMM connector to plug in interchangeable daughterboards.
      • Digital and analog I/O evaluation features, including on-board LEDs, buttons, switches, external analog connector, temperature sensor and potentiometer
      • I²C EEPROM and bus
      • RS-232 driver and 2 DB9 connectors
      • Prototyping area
      • VDD settings for 1.8V, 3.3V and 5V
      • USB powered, no external power required

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:

Power Management Design Center

Power Supply Design Tool

• SMPS design, by topology, by type and by product
• PFC design with analog and digitial control
• Supports various PCB configurations
Choose type:
DC/DC
AC/DC
Solar Battery Charger

Power Management Design Center

LED Lighting Design Tool

• Handles AC-DC and DC-DC design in common topologies
• Displays interactive and annotated schematic
• Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC

Power Management Design Center

Digital Power Workbench

• Provides a step-by-step optimized design of power section and control loop
• Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs

Power Management Design Center

Power Tree Designer

• Specify input/output power for each node in the tree
• Check for consistency
• Design each individual node
Choose design tool:

Thermal-electrical Simulators for Components

STPOWER Studio

• Supports long mission profiles
• Provides power loss and temperature graphs
• Helps define heatsink thermal properties

Thermal-electrical Simulators for Components

PCB Thermal Simulator

• Thermal analysis of a PCB from Gerber files.
• Possibility to add heat sources, heat sinks, copper areas and thermal paths.
• Powerful server-side engine for rendering and simulation.
• Thermal results shown graphically via 2D table.

Thermal-electrical Simulators for Components

AC Switches Simulator

• Select ratings and application waveforms
• Get junction temperature and blocking voltage graphs
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Rectifier Diodes Simulator

• Select ratings and application waveforms
• Estimate power losses
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Twister Sim

• Help select the right ViPOWER Automotive power device
• Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
• Supports various PCB configurations

Thermal-electrical Simulators for Components

TVS Simulator

• Specify system ratings and surge waveform
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Estimate

• Build simple schematics and firmware inputs in minutes
• Quickly generate reliable estimates of battery life, system power consumption and bill of materials costs
Choose design tool:

Signal Conditioning Design Tool

Active Filters

• Handles multi-stage-designs and common topologies
• Returns circuit component values
• Provides gain, phase and group delay graphs
• Low Pass, High Pass and Band Pass

Signal Conditioning Design Tool

Comparators

• Handles most common configurations
• Returns circuit components values
• Provides I/O signal waveforms
• Inverting, Non Inverting, Window

Signal Conditioning Design Tool

Low side Current Sensing

• Returns circuit component values
• Provides current error graphs

Signal Conditioning Design Tool

High side Current Sensing

• Provides current error graphs.
• Help to select the right High side current sensing and shunt devices.
Choose design tool:

NFC/RFID Calculators

NFC Inductance

• Input geometry and substrate properties
• Get antenna impedance

NFC/RFID Calculators

UHF Link Budget

• Enter forward and reverse link characteristics
• The tool returns link budget estimate

NFC/RFID Calculators

NFC Tuning Circuit

• Enter antenna parameter and matching target
• Select the topology of the matching network
• The tool returns component values for the desired design targets