STREF-IDS003V1
Obsolete
Design Win
STREF-IDS003V1 cambiato in STDES

Download databrief

Product overview

Description

The STDES-IDS003V1 kit is a complete, fully configurable energy reference design for a wireless sensor node powered by a TEG module mounted on the bottom side. It consists of a fully integrated STDES-ERH001V1 transmitter board with a temperature sensor (STTS751), an air pressure sensor (LPS25H) and a 3-axis accelerometer MEMS sensor (LIS3DH) powered by the SPV1050 device. An ST microcontroller and a Sub-1 GHz RF transmitter are also mounted.

The system includes a receiver companion (STDES-ERH002V1 board based on the STM32L151) powered through a USB cable from the PC.

The reference design kit is supported by a user-friendly software GUI (STSW-IDS002V1) that is able to display PV module and battery electrical characteristics, conversion efficiency, MPPT accuracy and sensor readings.

  • All features

    • Autonomous wireless sensor node based on SPV1050 ULP energy harvester and battery charger
    • Embedded 3-axis accelerometer, temperature sensor and air pressure sensor to emaulate typical use case scenario
    • TEG module (mounted on bottom) with heat sink (mounted on top) and magnet
    • Lithium coin-cell battery
    • User-friendly software GUI for system configuration
    • Can be used with STDES-ERH001D power monitoring board to measure and monitor efficiency and other fundamental electrical parameters
    • RF receiver board powered by USB