X-NUCLEO-53L9A1
Active
Design Win
Time-of-Flight expansion board based on the VL53L9CX for STM32 Nucleo

Download databrief Order Direct

Product overview

Description

The X-NUCLEO-53L9A1 is an expansion board for any STM32 Nucleo board equipped with the Arduino® R 3 connectors. It provides a complete evaluation kit that allows you to learn, evaluate, and develop applications based on the VL53L9CX series Time-of-Flight sensors.

Several ST expansion boards can be stacked through the Arduino® connectors, which allow, for example, the development of VL53L9CX series ToF applications with a Bluetooth® LE or Wi-Fi interfaces.

  • All features

    • Time-of-Flight expansion board based on the VL53L9CX for STM32 Nucleo:
      • dToF 3D LiDAR all-in-one module with high resolution of 2.3 K zones
      • Wide 54 x 42° FoV, providing accurate ranging from 5 cm to 9 m
    • Accurate absolute ranging distance, independent of the reflectance of the target
    • Operating at up to a maximum 100 frames per second over a range of 5 cm to 9 meters, this low-power module consumes just 150 mW typical system power
    • Histogram-based technology
    • Great ranging performance, including under strong ambient light conditions, with a range of cover glass materials
    • Multiobject detection capability
    • 0.25, 0.5, and 1 mm spacers to simulate air gaps
    • One cover glass to protect the sensor from dust
    • Outputs rich 2D data (signal, reflectance, ambient), empowering advanced AI, and processing capabilities
    • Compatible with STM32 Nucleo development boards
    • Equipped with Arduino® UNO R3 connectors
    • Full system software supplied, including code examples and graphical user interface
    • RoHS, CE, UKCA, and China RoHS compliant

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
X-NUCLEO-53L9A1
Active
CARD Industrial Ecopack2 Yes

X-NUCLEO-53L9A1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
X-NUCLEO-53L9A1

Distributor availability of X-NUCLEO-53L9A1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

X-NUCLEO-53L9A1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

X-NUCLEO-53L9A1

Supplier:

ST

Core Product:

VL53L9CXV0VE/1

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors