Product overview
Description
The X-NUCLEO-IKS5A1 is an industrial motion MEMS and environmental sensor evaluation board kit composed by:
- X-NUCLEO-IND5A1: the main board, it hosts the motion MEMS and environmental sensors.
- STEVAL-MKGI07A: a detachable add-on board, which hosts two industrial connectors.
The X-NUCLEO-IKS5A1 expansion board allows application development with features like FSM, MLC, ISPU, and sensor hub (with ISM330IS and ISM6HG256X onboard).
There is also the possibility to use external sensors, which can be connected through:
- DIL24 adapter boards.
- Ribbon flat cable.
- Flex PCB connection.
The board is supported by the ST Edge AI Suite with tools, including MEMS-Studio and HSDatalog.
-
All features
- Wide range of industrial motion and environmental sensors:
- ISM6HG256X: intelligent IMU with simultaneous low-g and high-g acceleration detection
- ISM330IS: 6-axis IMU, always-on 3-axis accelerometer and 3-axis gyroscope with ISPU
- IIS2DULPX: intelligent ultralow power accelerometer for industrial applications
- ILPS22QS: dual full-scale, 1260 hPa and 4060 hPa, absolute digital output barometer
- IIS2MDC: high accuracy, ultralow power, 3-axis digital output magnetometer
- DIL24 socket and industrial connectors for external sensors
- Compatible with X-CUBE-MEMS1, an expansion software package for STM32Cube
- I²C sensor hub features on ISM330IS and ISM6HG256X available
- Supported by MEMS-Studio, a software solution for MEMS sensors with graphical no-code design of algorithms and development of embedded AI features
- Compatible with STM32 Nucleo boards
- Equipped with Arduino® UNO R3 connector
- RoHS compliant and WEEE compliant
- Wide range of industrial motion and environmental sensors:
You might also like...
Recommended for you
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 20 Oct 2025 | 20 Oct 2025 |
Bill of Materials (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 20 Oct 2025 | 20 Oct 2025 |
Schematic Pack (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 20 Oct 2025 | 20 Oct 2025 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
|---|---|---|---|---|---|---|
| X-NUCLEO-IKS5A1 | Active Product is in volume production. | CARD | Industrial | Ecopack2 | Yes | |
X-NUCLEO-IKS5A1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| X-NUCLEO-IKS5A1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
X-NUCLEO-IKS5A1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors