VD6281

Active
Education

World smallest multispectral sensor with UV and light flicker extraction

Download databrief
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • The VD6281 (1.83 x 1.0 x 0.55 mm) is the smallest 6-channel, ambient light sensor (ALS) on the market. Light measurement is fast and accurate thanks to an individual ADC and readout circuitry for each color channel. The VD6281 uses high-end interferometric filters with precise responses to assist camera white-balance in less than 8 ms. The device also employs a UV channel for natural or artificial light detection

    With a patented architecture and a high-performance photodiode design, the VD6281 can extract light flickering frequencies to enhance camera experience and remove banding effects. The VD6281 is the only sensor able to extract different light flicker waveforms including combined lights or contemporary LED sources with square signals.

    Key Features

    • Miniature optical module
      • 1.83 x 1.0 x 0.55 mm
      • Optical BGA, 6-balls, reflowable package
      • Operates with phone coverglass on top
    • ALS operation with 6 color channels
      • Advanced interferometric filters (UVA, red, green, blue, near IR, and clear) with 6 individual readouts
      • 24-bit ADC
      • Excellent sensitivity down to 0.01 Lux
      • UV-A channel for indoor/outdoor and artificial/natural light discrimination
    • Light flicker extraction
      • Innovative readout architecture to extract light characteristic (AC flicker) on top of the ALS value (under patent)
      • From 100 Hz to 2 kHz frequency detection
    • Software driver provided by ST
    • I2C interface up to 1 Mbit/s (Fast mode plus) with GPIO1 interrupt ball
    • Perfectly suited for mobile applications
      • 1.8 V power supply
      • 450 µA consumption active (5 channels)
      • Operating temperature -30 to 85 °C

Sample & Buy

Part Number
Package
Packing Type
Temperature (°C) Marketing Status
Budgetary Price (US$)*
Quantity
ECCN (US)
More info
Order from Distributors
Order from ST
min
max
VD6281TF46/1 WLCSP T-SHAPE Tape And Reel - -
Active
- - EAR99
MORE INFO

Country of Origin:

PHILIPPINES

No availability of distributors reported, please contact our sales office
VD6281 WLCSP ULTRA-THIN - - -
Proposal
- - -
MORE INFO

Country of Origin:

-

No availability of distributors reported, please contact our sales office

VD6281TF46/1

Package

WLCSP T-SHAPE

Packing Type

Tape And Reel

Unit Price (US$)

*

Operating Temperature (°C)

(min)

-

(max)

-

Marketing Status

Active

Unit Price (US$)

-

Quantity

-

ECCN (US)

EAR99

Country of Origin

PHILIPPINES

VD6281

Package

WLCSP ULTRA-THIN

Packing Type

-

Unit Price (US$)

*

Operating Temperature (°C)

(min)

-

(max)

-

Marketing Status

Proposal

Unit Price (US$)

-

Quantity

-

ECCN (US)

-

Country of Origin

-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Recommended for you

Embedded Software

    • Part Number

      VL53L1X LINUX Example Code

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DB3845
      World's smallest multispectral sensor with UV and light flicker detection
      1.0
      1.52 MB
      PDF
      DB3845

      World's smallest multispectral sensor with UV and light flicker detection

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
VD6281
Proposal
WLCSP ULTRA-THIN Industrial -
VD6281TF46/1
Active
WLCSP T-SHAPE Industrial Ecopack2

VD6281

Package:

WLCSP ULTRA-THIN

Material Declaration**:

Marketing Status

Proposal

Package

WLCSP ULTRA-THIN

Grade

Industrial

RoHS Compliance Grade

-

VD6281TF46/1

Package:

WLCSP T-SHAPE

Material Declaration**:

PDF XML

Marketing Status

Active

Package

WLCSP T-SHAPE

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Support & Feedback