Product overview
Description
The VL53L9CX is a state of the art, dToF 3D lidar (light detection and ranging) module with market leading resolution of up to 2.3k zones enhancing the ST FlightSense product family. Housed in a miniature reflowable package, it integrates all necessary components to make it a true all-in-one and easy to integrate module. The VL53L9CX includes a SPAD array, postprocessing SoC, two VCSELs powered by a dedicated BCD VCSEL driver providing a flood illumination, physical infrared filters, metasurface optical elements (MOE), and an embedded PMIC. The module is Class 1 laser safe, offering skin protection in addition.
The use of a MOE above the VCSELs allows to project an optimized rectangular FoV onto the scene. The receiver lens focuses the reflection of this light onto the SPAD array.
Unlike conventional IR sensors, the VL53L9CX uses ST's latest generation BSI stacked direct ToF technology, which allows absolute distance measurement whatever the target color and reflectance. It provides accurate ranging from below 5 cm up to 8.8 m. The VL53L9CX can stream processed data at maximum frame rate (100 Hz), which makes it the fastest, truly integrated 3D lidar camera module on the market. Available output data: depth, 2D IR with active illumination, 2D IR without active illumination, reflectance, and confidence.
The VL53L9CX achieves the best ranging performance, including under strong ambient light conditions, with a range of cover glass materials. Multizone distance measurements are possible up to 54 x 42 zones, with a wide 55°x42° FoV, which can be reduced by software.
-
All features
- Fast and accurate 3D direct Time-of-Flight (dToF) camera module
- Multizone ranging output with up to 54 x 42 separate zones and binning options
- On-chip processing streaming 2D IR image, depth and ambient maps
- Confidence level and reflectance maps generated in postprocessing
- Ranging from <5 cm up to 8.8 m
- Up to 100 Hz frame rate capability
- On-chip histogram processing and algorithmic compensation minimize or remove the impact of cover glass crosstalk and veiling glare
- Fully integrated miniature module with wide field of view (FoV)
- Scan by two vertical-cavity surface-emitting lasers (VCSEL) flood illumination
940 nm invisible light and integrated analog driver - 55°x42° (71° diagonal) FoV using metasurface optical elements (MOE) on both transmitter and receiver
- Receiving array of single photon avalanche diodes (SPADs)
- Size: 12.8 x 6.1 x 4.6 mm
- Scan by two vertical-cavity surface-emitting lasers (VCSEL) flood illumination
- Easy integration
- True all-in-one module with integrated SPAD sensor and VCSEL PMIC
- Single reflowable component
- Interface: I3C & MIPI CSI
- Flexible power supply options:
Supports dual power supply operation: 1.2 V & 3.3 V - Compatible with a wide range of cover glass materials
- Fast and accurate 3D direct Time-of-Flight (dToF) camera module
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
HW Models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| XLSX | 1.2 | 12 Aug 2026 | 12 Aug 2026 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| VL53L9CXV0VE/1 | Active Product is in volume production. | OPTICAL LGA 12.1X5.1X4.5MM | Industrial | Ecopack2 | 7 | 2026-07-13T00:00:00.000+02:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Operating Range Distance (m) (max) | Package size (mm) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||||
| VL53L9CXV0VE/1 | | | distributors No availability of distributors reported, please contact our sales office |
|
| |||||||||||
VL53L9CXV0VE/1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors