Product overview
Description
The M24C08-G is an 8-Kbit I²C-compatible EEPROM (electrically erasable programmable read-only memory) organized as 1 K × 8 bits.
It can operate with a supply voltage of 1.8 V ± 5% over an ambient temperature range of -40 °C/+85 °C, with a maximum clock frequency of 400 kHz.
The product offers the I/Os compatible with 1.2 V, and is delivered in wafer level chip scale packaging 4-ball.
-
All features
- I²C interface
- Compatible with the following I²C bus modes:
- 400 kHz (fast mode)
- 100 kHz (standard mode)
- Compatible with the following I²C bus modes:
- Memory
- 8 Kbit (1-Kbyte) of EEPROM
- Page size: 16-byte
- Supply voltage
- Voltage range: 1.8 V ± 5%
- Input-output
- I/Os 1.2 V compatible
- Temperature
- Operating temperature range: -40 °C up to +85 °C
- Fast write cycle time
- Byte and page write within 5 ms (3.5 ms typical)
- Performance
- Enhanced ESD/latch-up protection 3 kV (HBM)
- More than 4 million write cycles
- More than 200-year data retention
- Ultra-low power current consumption
- 240 nA (typical) in Standby mode
- 130 μA (typical) for read current
- 100 μA (typical) for write current
- Advanced features
- Hardware write protection of the whole memory array
- Random and sequential read modes
- Package
- WLCSP4 4-ball
- I²C interface
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
CAD Symbol & Footprint models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 27 Apr 2021 | 27 Apr 2021 |
Verilog models (2)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 28 Jan 2021 | 28 Jan 2021 | |||
| ZIP | 1.0 | 22 Jan 2021 | 22 Jan 2021 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| M24C08-GCT6TP/T | Active Product is in volume production. | WLCSP | Industrial | Ecopack2 | 10 | 2025-01-01T00:00:00.000+01:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Free Samples | ESample Max Qty | Replacement Product | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||||
| M24C08-GCT6TP/T | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
M24C08-GCT6TP/T Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors