M24M01E-F
Active
Education Design Win
1 Mbit Serial I2C bus EEPROM with configurable device address and software write protection registers

Download datasheet Order Direct

Product overview

Key Benefits

Low‑power, robust non‑volatile memory

Designed for low standby current, high write endurance, and long data retention

Fast, standard I²C interface

Up to 1 MHz Fast‑mode Plus I²C, easing connection to most MCUs with minimal pins and simple board routing

High‑density, flexible data storage

For parameters, logs, and configuration data, ideal for space‑constrained embedded designs

Description

The M24M01E-F is a 1-Mbit I²C-compatible EEPROM (electrically erasable programmable memory) organized as 128 K × 8 bits. It can operate with a supply voltage from 1.6 V to 5.5 V with a clock frequency up to 1 MHz, over an ambient temperature range of -40 °C to +85 °C.

The device offers three 8-bit registers, namely: the device type identifier (DTI) register, the configurable device address (CDA), and the software write protection (SWP) register.

The device offers an additional 256-byte page, called the identification page. This page can be used to store sensitive application parameters, which can later be permanently locked in read-only mode.

The M24M01E-F is available in the standard 8-pin TSSOP8, SO8N, UFDFPN8, 5-ball wafer level chip scale packaging (WLCSP), and in the unsawn wafer packaging 5-pad with the WC pin.

On demand, the EEPROM can be delivered with a preprogrammed and locked device address.

  • All features

    • I²C interface
      • Compatible with the following I²C bus modes:
        • 1 MHz (Fast-mode Plus)
        • 400 kHz (Fast-mode)
        • 100 kHz (Standard-mode)
    • Memory
      • 1-Mbit (128-Kbyte) of EEPROM
      • Page size: 256-byte
      • Additional 256-byte identification page
    • Supply voltage
      • Wide voltage range: 1.6 V to 5.5 V
    • Temperature
      • Operating temperature range: -40 °C to +85 °C
    • Fast write cycle time
      • Byte and page write within 4 ms (typically 3 ms)
    • Performance
      • Enhanced ESD/latch-up protection
      • More than 4 million write cycles
      • More than 200-year data retention
      • Fast wake-up time (less than 5 µs)
    • Ultra-low power current consumption
      • 350 nA (typical) in standby mode
      • 100 µA (typical) for read current
      • 400 µA (typical) for write current
    • Advanced features
      • Configurable device address register
      • Device type identifier register (in read-only)
      • Preprogrammed device address
      • Software write protection register
      • Hardware write protection of the whole memory array
      • Random and sequential read modes
    • Packages
      • SO8N, TSSOP8, UFDFPN8, and WLCSP5 (ECOPACK2 compliant)
      • Unsawn wafer (each die is tested)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - M24M01E-F

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
M24M01E-FCS6T/VF
Active
WLCSP Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00
M24M01E-FDW6T1
Active
TSSOP-8L Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00
M24M01E-FDW6TP
Active
TSSOP-8L Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00
M24M01E-FMC6TG
Active
UFDFPN8 Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00
M24M01E-FMN6T1
Active
SO8 Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00
M24M01E-FMN6T2
Active
SO8 Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00
M24M01E-FMN6TP
Active
SO8 Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00

M24M01E-FCS6T/VF

Package:

WLCSP

Material Declaration**:

PDF XML

Marketing Status

Active

Package

WLCSP

Grade

Industrial

RoHS Compliance Grade

Ecopack2

M24M01E-FDW6T1

Package:

TSSOP-8L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TSSOP-8L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

M24M01E-FDW6TP

Package:

TSSOP-8L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TSSOP-8L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

M24M01E-FMC6TG

Package:

UFDFPN8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

UFDFPN8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

M24M01E-FMN6T1

Package:

SO8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

M24M01E-FMN6T2

Package:

SO8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

M24M01E-FMN6TP

Package:

SO8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Free Samples
ESample Max Qty
Replacement Product
min
max
M24M01E-FMC6TG

Distributor availability of M24M01E-FMC6TG

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

M24M01E-FMN6T1

Distributor availability of M24M01E-FMN6T1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

M24M01E-FDW6TP

Distributor availability of M24M01E-FDW6TP

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

M24M01E-FMN6T2

Distributor availability of M24M01E-FMN6T2

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

M24M01E-FCS6T/VF

Distributor availability of M24M01E-FCS6T/VF

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

M24M01E-FMN6TP

Distributor availability of M24M01E-FMN6TP

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

M24M01E-FDW6T1

Distributor availability of M24M01E-FDW6T1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

M24M01E-FMC6TG Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M24M01E-FMC6TG

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Replacement Product:

-

Distributor Name

Distributor reported inventory date:

M24M01E-FMN6T1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M24M01E-FMN6T1

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Replacement Product:

-

Distributor Name

Distributor reported inventory date:

M24M01E-FDW6TP Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M24M01E-FDW6TP

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Replacement Product:

-

Distributor Name

Distributor reported inventory date:

M24M01E-FMN6T2 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M24M01E-FMN6T2

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Replacement Product:

-

Distributor Name

Distributor reported inventory date:

M24M01E-FCS6T/VF Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M24M01E-FCS6T/VF

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Replacement Product:

-

Distributor Name

Distributor reported inventory date:

M24M01E-FMN6TP Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M24M01E-FMN6TP

Operating Temperature (°C)

Min:

Max:

Free Samples:

Yes

ESample Max Qty:

3

Replacement Product:

-

Distributor Name

Distributor reported inventory date:

M24M01E-FDW6T1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M24M01E-FDW6T1

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Replacement Product:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors